Metric Size, Steel
Double Arm Clamp Nuts
With Tapped Through Holes
GN 99.7



RoHS Compliant
 
Specification
Information

Hub: steel, zinc plated, blue passivated
Clamp arms butt-welded to tapped hub

Shipping

The latest production techniques make these parts extremely economical to use. Applications include boiler making and farm equipment, and special custom machinery.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Tapped
d3 h1 h2~ l~
8NEN0
Download the CAD
16
(.63)
M8 x 1.25 9
(.35)
12.5
(.49)
26
(1.02)
47.5
(1.87)
10NEN1
Download the CAD
20
(.79)
M10 x 1.5 11
(.43)
15
(.59)
32
(1.26)
59.5
(2.34)
12NEN2
Download the CAD
25
(.98)
M12 x 1.75 14
(.55)
19
(.75)
40
(1.57)
75.5
(2.97)
16NEN3
Download the CAD
32
(1.26)
M16 x 2.0 18
(.71)
25
(.98)
52
(2.05)
94.5
(3.72)
20NEN4
Download the CAD
40
(1.57)
M20 x 2.5 20
(.79)
31
(1.22)
62
(2.44)
118
(4.65)