Metric Size, Stainless Steel
Double Arm Clamp Nuts
GN 99.8



RoHS Compliant
 
Specification
Information

Body:
Stainless steel, European standard No. 1.4301 (American standard series 304), or
Stainless steel, A4, (American Standard Series 316L),
matte shot blasted satin finish
Clamp arms butt-welded to tapped hub

Shipping

A revolutionized manufacturing process and material-saving design have resulted in a highly competitive version of the GN 99.7 in stainless steel.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Tapped
d3 h1 h2~ l~
304 Stainless Steel 316L Stainless Steel
8NEN5
Download the CAD
99.8-16-M8-A4
Download the CAD
16
(.63)
M8 x 1.25 9
(.35)
12.5
(.49)
26
(1.02)
47.5
(1.87)
10NEN6
Download the CAD
99.8-20-M10-A4
Download the CAD
20
(.79)
M10 x 1.5 11
(.43)
15
(.59)
32
(1.26)
59.5
(2.34)
12NEN7
Download the CAD
99.8-25-M12-A4
Download the CAD
25
(.98)
M12 x 1.75 14
(.55)
19
(.75)
40
(1.57)
75.5
(2.97)
16NEN8
Download the CAD
-- 32
(1.26)
M16 x 2.0 18
(.71)
25
(.98)
52
(2.05)
94.5
(3.72)
20NEN9
Download the CAD
--

40
(1.57)

M20 x 2.5 20
(.79)
31
(1.22)
62
(2.44)
118
(4.65)