JW Winco, Inc. – Your #1 Source for Metric and Inch Standard Parts for Industry
Section 2 – Control Levers  
  In This Section:
   Control Levers
   Clamping Levers
   Clamp Nuts
   Ball Levers and Tension Levers
   Tommy Nuts and Tommy Screws
   Gear Lever Handles and Split Hubs

Control Levers, Gear Lever Handles, Clamping Levers and Clamp Nuts

Control levers and gear lever handles are used wherever there are high torque or on-off indexing application requirements. Our control levers are of similar design to our adjustable levers, but fixed rather than ratcheting. Clamp nuts are offered in steel, stainless steel, and malleable iron, single or double-arm styles. Our ball levers and tension levers can be mounted via through bore or tapped insert. Steel tommy nuts and screws are available in fixed or movable bar types. Lastly, we offer gear lever handles in steel or stainless steel and accompanying hubs.

Special modifications available:
   - stud lengths/configurations
   - lever lengths
   - threads
   - bore sizes
   - cross holes
   - set screw holes
   - colors
   - kitting, packaging and labeling
   - assembly

Control levers are also referred to as:
clamp levers, clamping levers, clamping arms, lever arms, clamp nuts, ball levers, and tension levers
 

Download a printable pdf of this section index page
More about our machining and packaging capacities
Read posts about adjustable levers on the J.W. Winco blog

 
 

Control Levers

  LM - Economical Plastic Control Levers with Pilot Bore LM
Economical Plastic Control Levers with Pilot Bore
GN 750 - Steel Control Levers with Through Bore GN 750
Steel Control Levers with Through Bore
EN 623 - Ergostyle® Plastic Control Levers EN 623
Ergostyle® Plastic Control Levers
EN 512 - Plastic Control Levers EN 512
Plastic Control Levers
 

Clamping Levers

  WN 400 - Plastic Fixed Clamping Levers with Steel Insert WN 400
Plastic Fixed Clamping Levers with Steel Insert
WN 400 - Plastic Fixed Clamping Levers with Steel Insert WN 400
Plastic Fixed Clamping Levers with Steel Insert
DIN 99 - Steel Clamping Lever DIN 99
Steel Clamping Levers
DIN 99-NI - Stainless Steel Clamping Levers DIN 99-NI
Stainless Steel Clamping Levers
 

Clamp Nuts

  GN 99.5 - Steel Clamp Nuts GN 99.5
Steel Clamp Nuts
GN 99.6 - Stainless Steel Clamp Nuts GN 99.6
Stainless Steel Clamp Nuts
GN 99.7 - Steel Double Arm Clamp Nuts GN 99.7
Steel Double Arm Clamp Nuts
GN 99.8 - Stainless Steel Double Arm Clamp Nuts GN 99.8
Stainless Steel Double Arm Clamp Nuts
GN 206 - Malleable Iron Clamp Nuts GN 206
Malleable Iron Clamp Nuts
  GN 206-NI - Stainless Steel Clamp Nuts GN 206-NI
Stainless Steel Clamp Nuts
GN 206.1 - Malleable Iron Double Arm Clamp Nuts GN 206.1
Malleable Iron Double Arm Clamp Nuts
GN 206.1-NI - Stainless Steeln Double Arm Clamp Nuts GN 206.1-NI
Stainless Steel Double Arm Clamp Nuts
       
 

Ball Levers and Tension Levers

  GN 211 - Steel Control Levers with Through Bore

GN 211
Steel Control Levers with Through Bore

DIN 6337 - Steel Ball Levers DIN 6337
Steel Ball Levers
GN 212 - Steel Tension Levers GN 212
Steel Tension Levers
GN 212-NI - Stainless Steel Tension Levers GN 212-NI
Stainless Steel Tension Levers
 

Tommy Nuts and Tommy Screws

  DIN 6305 - Steel Tommy Nuts with Fixed Bar

DIN 6305
Steel Tommy Nuts with Fixed Bar

DIN 6304 - Steel Tommy Screws with Fixed Bar DIN 6304
Steel Tommy Screws with Fixed Bar
DIN 6307 - Steel Tommy Nuts with Moveable Bar DIN 6307
Steel Tommy Nuts with Moveable Bar
DIN 6306 - Steel Tommy Screws with Movable Bar DIN 6306
Steel Tommy Screws with Movable Bar
 

Gear Lever Handles and Split Hubs

  GN 310 - Steel Gear Lever Handles GN 310
Steel Gear Lever Handles
GN 310-NI - Stainless Steel Gear Lever Handles GN 310-NI
Stainless Steel Gear Lever Handles
GN 150 - Powdered Metal Split Hubs for Gear Lever Handles GN 150
Powdered Metal Split Hubs for Gear Lever Handles
     

J.W. Winco, Inc. © 2011 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2008 | 800-877-8351