Economical Nylon Plastic
Control Levers
With Pilot Bore
LM
LM


RoHS Compliant
LM LM
Specification
Information

Body: Matte black, glass fiber reinforced nylon plastic
Cover: Self-adhesive matte anodized aluminum disk
Hub: Zinc-plated steel, molded in
Arm: Zinc plated steel
Hand piece: Black phenolic plastic
Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
The unique shape of this control lever is suited to be used for most any control applications.
The disk cover hides fasteners and provides an area for printing of symbols or logos.
After assembly, the self adhesive disk cover is pressed in by hand.
Modifications such as metric and inch size bores,threads, keyways, etc. available upon request.
Maximum heat resistance of nylon plastic body: 110°C (230°F). Maximum heat resistance of phenolic hand piece: 150°C (300°F).

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
P
Pilot Bore
d
G
E
C
D
B
H
F
R
L
L1
46
(1.81)
8
(.315)
6
(.24)
32
(1.26)
28
(1.10)
22
(.87)
22
(.87)
25
(.98)
22
(.87)
7
(.28)
125°
108
(4.25)
53
(2.09)
56
(2.20)
10
(.394)
8
(.31)
39
(1.54)
34
(1.34)
28
(1.10)
26
(1.02)
30
(1.18)
27
(1.06)
9
(.35)
125°
127
(5.00)
60
(2.36)