Nylon Plastic
Hinges
Thru Hole, Tapped, or with Threaded Stud
C

RoHS Compliant



  Tapped Insert Type
Threaded Stud Type
 
These line drawings are movable on the page...just click and drag!
Specification
Information
Hinge: Reinforced nylon plastic, black matte finish
Hinge pin: Stainless steel, AISI 303
Tapped insert: Brass, molded in
Threaded stud: Steel, zinc-plated, molded in

Shipping

An economical, yet very durable, substitute for metal hinges.
Hinges are available in countersunk thru hole, tapped insert, or threaded stud versions.

Various metric and inch size fasteners and kit packaging available upon request.

See our technical section for radial and axial strength information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Thru Hole Table
Part Number
A
B
C
D
E
F
G
L
P
Q
40
(1.57)
40
(1.57)
25.5
(1.00)
4.2
(.17)
25.5
(1.00)
10
(.39)
14
(.55)
11.5
(.45)
16.5
(.65)
4
(.16)
48
(1.89)
48.1
(1.89)
31
(1.22)
5.5
(.22)
30
(1.18)
12.5
(.49)
17
(.67)
14.5
(.57)
20.5
(.81)
5
(.20)
65
(2.56)
64.9
(2.56)
40
(1.57)
6.5
(.26)
40
(1.57)
14
(.55)

24
(.94)

17
(.67)

25
(.98)
6
(.24)
98
(3.86)
97.8
(3.85)
63
(2.48)
10.5
(.41)
60
(2.36)
21
(.83)
35
(1.38)
25
(.98)
37
(1.46)
8
(.31)
 

Dimensions in:

millimeters
(inches)

Tapped Insert Table
Part Number
A
B
C
E
F
G
L
P
Q
M
Thread
48
(1.89)
48.1
(1.89)
31
(1.22)
30
(1.18)
12.5
(.49)
17
(.67)
14.5
(.57)

20.5
(.81)

5
(.20)
M5 x .8 
48
(1.89)
48.1
(1.89)
31
(1.22)
30
(1.18)
12.5
(.49)
17
(.67)
14.5
(.57)
20.5
(.81)
5
(.20)
M6 x 1.0 
65
(2.56)
64.9
(2.56)
40
(1.57)
40
(1.57)
14
(.55)
24
(.94)
17
(.67)
25
(.98)
6
(.24)
M6 x 1.0 

98
(3.86)

97.8
(3.85)
63
(2.48)
60
(2.36)
21
(.83)
35
(1.38)
25
(.98)
37
(1.46)
8
(.31)
M10 x 1.5 
 

Dimensions in:

millimeters
(inches)

Threaded Stud Table
Part Number
A
B
C
E
F
G
L
P
Q
M
Thread
H
48
(1.89)
48.1
(1.89)
31
(1.22)
30
(1.18)
12.5
(.49)
17
(.67)
14.5
(.57)
20.5
(.81)
5
(.20)
M5 x .8 
15
(.59)
65
(2.56)
64.9
(2.56)
40
(1.57)
40
(1.57)
14
(.55)
24
(.94)
17
(.67)
25
(.98)
6
(.24)
M6 x 1.0 
20
(.79)
98
(3.86)
97.8
(3.85)
63
(2.48)
60
(2.36)
21
(.83)
35
(1.38)

25
(.98)

37
(1.46)
8
(.31)
M10 x 1.5 
20
(.79)