Technopolymer Plastic
Hinges with 4 Indexing Positions
EN 122.1

Elesa Model CFP

RoHS Compliant
 
Specification
Information

Hinge: Acetal resin based (POM) technopolymer, matte black finish
Hinge pin: Acetal based (POM) technopolymer, black
Snap on cover: Polyester based (PBT) technopolymer, matte black matte finish

Type SH - 2x2 bore for DIN 7991-M4 countersunk screws
Type CH - 2x2 bore for DIN 912-M4 countersunk screws
Type EH - 2x2 bore for ISO 4014-M4 countersunk screws

Shipping

EN 122.2 hinges without indexing positions are dimensionally the same as EN 122.1 hinges.
The covers prevent not only the entering of dirt to the screw areas, but also give an appealing appearance to the hinges.
Plastic is temperature resistant to 80°C (176° F).
Various metric fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type SH

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
l3
d1
Bore
d2
h1
h2
h3
m1
m2
45
(1.77)
50
(1.97)
21.5
(.85)
4.5
(.18)
8
(.31)
14
(.55)
8
(.31)
7
(.28)
25
(.98)
32
(1.26)
 
Type CH

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
l3
d1
Bore
d2
h1
h2
m1
m2
t1
45
(1.77)
50
(1.97)
21.5
(.85)
4.5
(.18)
8
(.31)
14
(.55)
8
(.31)
25
(.98)
32
(1.26)
4.5
(.18)
 
Type EH

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
l3
d1
Bore
d2
h1
h2
m1
m2
t2
45
(1.77)
50
(1.97)
21.5
(.85)
4.5
(.18)
8
(.31)
14
(.55)
8
(.31)
25
(.98)
32
(1.26)
4.5
(.18)