Plastic
Hinges
WIth 90° Swiveling Range

EN 151.1

Elesa Model CFA/F

RoHS Compliant
 
Specification
Information

Hinge: Technopolymer plastic (Polyamide PA), black matte finish
Hinge pin: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Threaded inserts: Brass, nickel plated

Type A - 2x2 threaded blind bores
Type B - 2x2 bores for socket head cap screws
Type C - 2x2 bores for countersunk screws

Shipping

EN 151.1 hinges have a swiveling ranged limited to 90°; and are available in three different mounting options.
Temperature resistant to 80° C (175° F).
Various metric and inch size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type A

Dimensions in:

millimeters
(inches)

Part Number
l1
Nominal Dim.
l1
Actual Dim.
l2
Nominal Dim.
l2
Actual Dim.
d1
Thread
d3
h1
h2
l3
m1
+/- .25 mm
m2
+/- .25 mm
t
48
(1.89)
48
(1.89)
49
(1.93)
49.5
(1.95)
M6 x 1.0
4
(.16)
20
(.79)
13
(.51)
18
(.71)
31
(1.22)
30.2
(1.19)
8
(.31)
65
(2.56)
63.5
(2.50)
65
(2.56)
65
(2.56)
M6 x 1.0
5
(.20)
25
(.98)
16
(.63)
24
(.94)
40
(1.57)
40
(1.57)
9
(.35)
 
Type B

Dimensions in:

millimeters
(inches)

Part Number
l1
Nominal Dim.
l1
Actual Dim.
l2
Nominal Dim.
l2
Actual Dim.
d2
Bore
d3
h1
h2
h3
h4
l3
m1
+/- .25 mm
m2
+/- .25 mm
48
(1.89)
48
(1.89)
49
(1.93)
49.5
(1.95)
5.5
(.22)
4
(.16)
20
(.79)
13
(.51)
10.3
(.40)
5.5
(.22)
18
(.71)
31
(1.22)
30.2
(1.19)
65
(2.56)
63.5
(2.50)
65
(2.56)
65
(2.56)
6.5
(.26)
5
(.20)
25
(.98)
16
(.63)
13
(.51)
6.5
(.26)
24
(.94)
40
(1.57)
40
(1.57)
 
Type C

Dimensions in:

millimeters
(inches)

Part Number
l1
Nominal Dim.
l1
Actual Dim.
l2
Nominal Dim.
l2
Actual Dim.
d2
Bore
d3
h1
h2
h3
l3
m1
+/- .25 mm
m2
+/- .25 mm
48
(1.89)
48
(1.89)
49
(1.93)
49.5
(1.95)
5.5
(.22)
4
(.16)
20
(.79)
13
(.51)
10.3
(.40)
18
(.71)
31
(1.22)
30.2
(1.19)
65
(2.56)
63.5
(2.50)
65
(2.56)
65
(2.56)
6.5
(.26)
5
(.20)
25
(.98)
16
(.63)
13
(.51)
24
(.94)
40
(1.57)
40
(1.57)