Metric Size, Technopolymer Plastic
Lockable Hinges
With Countersunk Screw Holes
EN 151.2

Elesa Model CFA-ERS



RoHS Compliant



 
Specification
Information

Hinge: Technopolymer plastic (Polyamide PA), black matte finish
Hinge pin: Steel, blackened
Safety adjustable lever: Black plastic, series EN 604.2

Shipping

By utilizing GN 151.2 hinges, doors, flaps, etc. can be locked in any position.
When not engaged, the clamping lever is not connected to the hinge pin and is in a "free-wheeling" position.
When the operator pushes down on the lever button, it engages itself in two notches and the hinge can be tightened or loosened. This prevents the hinge from being accidentally moved. It also ensures that the lever will never interfere with the movement of the hinge.
Various metric and inch size fasteners and kit packaging available upon request.
Click for load ratings for plastic hinges.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
d2
h1
h2
h3
h4
l3
l4
m1
+/- .2
m2
+/- .2
48
(1.89)
49
(1.93)
5.5
(.22)
4
(.16)
19
(.75)
11
(.43)
13
(.51)
36
(1.42)
44
(1.79)
17
(.67)
31
(1.38)
30.5
(1.36)
64
(2.52)
65
(2.56)
6.5
(.26)
5
(.20)
23
(.91)
13.5
(.53)
15
(.59)
36
(1.42)
44
(1.79)
24
(.94)
40
(1.57)
40
(1.57)
98
(3.86)
98
(3.86)
10.5
(.41)
8
(.31)
35
(1.38)
20.5
(.81)

23
(.91)

48
(1.89)

63
(2.48)
35
(.24)
63
(2.48)
60
(2.36)
 
Swivelling Range
Assembly Example: Container Cover