Metric Size, Technopolymer Plastic
Hinges
With Countersunk Screw Mounting Holes and Cover Plates
EN 151.3

Elesa Model CFT


RoHS Compliant


 
Specification
Information

Hinge: Technopolymer plastic (Polyamide PA), black matte finish
Hinge pin: Technopolymer plastic (Polyacetal POM)
Cover: Technopolymer plastic (Polyacetal BPT), black shiny finish

Type SH - Bores for countersunk screws DIN 7991-M5
Type EH - Bores for socket head cap screws DIN 912-M5 or Hexagon screws ISO 4014-M5/M6

Shipping

The cover of GN 151.3 hinges prevents dirt from settling in the area of the screws. It also gives the hinge an attractive appearance.
Temperature resistant to 80°C (175°F).
Various metric and inch size fasteners and kit packaging available upon request.
Click for load ratings for plastic hinges.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type SH for Countersunk Screws

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
d2
h1
h2
h3
l3
m1
+/- .25 mm
m2
+/- .25 mm
40
(1.57)
40
(1.57)
4.5
(.2218)
3
(.12)
13
(.51)
9
(.35)
4.5
(.18)
17.5
(.69)
25
(.98)
25
(.98)
48
(1.89)
49
(1.93)
5.5
(.22)
4
(.16)
16.5
(.65)
11.5
(.45)
5
(.20)
21.5
(.85)
31
(1.38)
30.5
(1.36)
65
(2.56)
65
(2.56)
6.5
(.26)
5
(.20)
21.5
(.85)
15
(.59)

7.5
(.30)

29
(1.14)
40
(1.57)
40
(1.57)
 
Type EH for Socket Head Cap Screws

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
d2
h1
h2
h4
-.5 mm
l3
m1
+/- .25 mm
m2
+/- .25 mm
A/F
Type EH
40
(1.57)
40
(1.57)
4.5
(.2218)
3
(.12)
13
(.51)
9
(.35)
4
(.16)
17.5
(.69)
25
(.98)
25
(.98)
7
(.28)
48
(1.89)
49
(1.93)
5.5
(.22)
4
(.16)
16.5
(.65)
11.5
(.45)
5
(.20)
21.5
(.85)
31
(1.38)
30.5
(1.36)
8.5
(.33)
48
(1.89)
49
(1.93)
6.5*
(.26)
4
(.16)
16.5
(.65)
11.5
(.45)
5
(.20)
21.5
(.85)
31
(1.38)
30.5
(1.36)
10
(.39)
65
(2.56)
65
(2.56)
6.5
(.26)
5
(.20)
21.5
(.85)
15
(.59)

7
(.28)

29
(1.14)
40
(1.57)
40
(1.57)
10
(.39)
*Not available for DIN 912-M6
 
Swivelling Range
Cover Assembly