Metric Size, Technopolymer Plastic
Hinges
With Slotted Holes
EN 151.4

Elesa Model CFA/SL


RoHS Compliant


 
Specification
Information

Hinge: Technopolymer plastic (Polyamide PA), black matte finish
Hinge pin: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)

Type H - Horizontal adjustable
Type B - Vertical adjustable
Type HB - Vertical and/or horizontal adjustable

Shipping

GN 151.4 hinges feature slotted holes that allow for various types of adjustment.
Temperature resistant to 80°C (175°F).
Various metric and inch size fasteners and kit packaging available upon request.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
d2
h1
h2
h3
l3
m1
m2
t
Type H
Type B
Type HB
64
(2.52)
65
(2.56)
6.5
(.26)
5
(.20)
23
(.91)
13.5
(.53)

15
(.59)

24
(.94)
40
(1.57)
40
(1.57)
6.5
(.26)