Plastic
Hinges
Miscellaneous Mounting Types

EN 151

Elesa Model CFA./CFA/F

RoHS Compliant
 
Specification
Information

Hinge: Technopolymer plastic (Polyamide PA), black matte finish
Hinge pin: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Threaded inserts: Brass, nickel plated
Threaded studs: Brass, nickel plated



Type A - 2x2 threaded blind bores
Type B - 2x2 bores for socket head cap screws
Type C - 2x2 bores for countersunk screws
Type D - 2x2 threaded studs
Type E - 2x threaded studs, 2x bores for socket head cap screws
Type F - 2x threaded studs, 2x bores for counstersunk screws
Type G - 2x threaded blind bores, 2x threaded studs
Type H - 2x threaded blind bores, 2x bores for socket head cap screws
Type I - 2x threaded blind bores, 2x bores for countersunk screws

Shipping

EN 151 hinges are available in nine different mounting options.
Temperature resistant to 80° C (175° F).
Various metric and inch size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type A

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
Thread
d3
h1
h2
h3
l4
m2
+/- .25 mm
t1
39
(1.54)
40
(1.57)
M4 x .7
3
(.12)
14
(.55)
9
(.35)
9.5
(.37)
14
(.55)
25.1
(.98)
6.5
(.26)
48
(1.89)
49
(1.93)
M5 x .8
4
(.16)
19
(.75)
11
(.43)
13
(.51)
17
(.67)
30.5
(1.20)
7
(.28)
64
(2.52)
65
(2.56)
M6 x 1.0
5
(.20)
23
(.91)
13.5
(.53)
15
(.59)
24
(.95)
40
(1.57)
10
(.39)
98
(3.86)
98
(3.86)
M10 x 1.5
8
(.31)
35
(1.38)
20.5
(.81)
23
(.91)
35
(1.38)
60
(2.36)
15
(.59)
 
Type B

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d2
Bore
d3
h1
h2
h3
l4
m1
+/- .25 mm
m2
+/- .25 mm
t2
39
(1.54)
40
(1.57)
4.3
(.17)
3
(.12)
14
(.55)
9
(.35)
9.5
(.37)
14
(.55)
25
(.98)
25.1
(.98)
4.5
(.18)
48
(1.89)
49
(1.93)
5.5
(.22)
4
(.16)
19
(.75)
11
(.43)
13
(.51)
17
(.67)
31
(1.22)
30.5
(1.20)
5.5
(.22)
64
(2.52)
65
(2.56)
6.5
(.26)
5
(.20)
23
(.91)
13.5
(.53)
15
(.59)
24
(.95)
21
(.83)
40
(1.57)
6.5
(.26)
98
(3.86)
98
(3.86)
10.5
(.41)
8
(.31)
35
(1.38)
20.5
(.81)
23
(.91)
35
(1.38)
26
(1.02)
60
(2.36)
10.5
(.41)
 
Type C

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d2
Bore
d3
h1
h2
h3
l4
m1
+/- .25 mm
m2
+/- .25 mm
39
(1.54)
40
(1.57)
4.3
(.17)
3
(.12)
14
(.55)
9
(.35)
9.5
(.37)
14
(.55)
25
(.98)
25.1
(.98)
48
(1.89)
49
(1.93)
5.5
(.22)
4
(.16)
19
(.75)
11
(.43)
13
(.51)
17
(.67)
31
(1.22)
30.5
(1.20)
64
(2.52)
65
(2.56)
6.5
(.26)
5
(.20)
23
(.91)
13.5
(.53)
15
(.59)
24
(.95)
21
(.83)
40
(1.57)
98
(3.86)
98
(3.86)
10.5
(.41)
8
(.31)
35
(1.38)
20.5
(.81)
23
(.91)
35
(1.38)
26
(1.02)
60
(2.36)
 
Type D

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
Thread
d3
h1
h2
h3
l3
l4
m1
+/- .25 mm
m2
+/- .25 mm
48
(1.89)
49
(1.93)
M5 x .8
4
(.16)
19
(.75)
11
(.43)
13
(.51)
14
(.55)
17
(.67)
31
(1.22)
30.5
(1.20)
64
(2.52)
65
(2.56)
M6 x 1.0
5
(.20)
23
(.91)
13.5
(.53)
15
(.59)
18
(.71)
24
(.95)
21
(.83)
40
(1.57)
98
(3.86)
98
(3.86)
M10 x 1.5
8
(.31)
35
(1.38)
20.5
(.81)
23
(.91)
20
(.79)
35
(1.38)
26
(1.02)
60
(2.36)
 
Type E

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
Thread
d2
Bore
d3
h1
h2
h3
l3
l4
m1
+/- .25 mm
m2
+/- .25 mm
t2
48
(1.89)
49
(1.93)
M5 x .8
5.5
(.22)
4
(.16)
19
(.75)
11
(.43)
13
(.51)
14
(.55)
17
(.67)
31
(1.22)
30.5
(1.20)
5.5
(.22)
64
(2.52)
65
(2.56)
M6 x 1.0
6.5
(.26)
5
(.20)
23
(.91)
13.5
(.53)
15
(.59)
18
(.71)
24
(.95)
21
(.83)
40
(1.57)
6.5
(.26)
98
(3.86)
98
(3.86)
M10 x 1.5
10.5
(.41)
8
(.31)
35
(1.38)
20.5
(.81)
23
(.91)
20
(.79)
35
(1.38)
26
(1.02)
60
(2.36)
10.5
(.41)
 
Type F

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
Thread
d2
Bore
d3
h1
h2
h3
l3
l4
m1
+/- .25 mm
m2
+/- .25 mm
48
(1.89)
49
(1.93)
M5 x .8
5.5
(.22)
4
(.16)
19
(.75)
11
(.43)
13
(.51)
14
(.55)
17
(.67)
31
(1.22)
30.5
(1.20)
64
(2.52)
65
(2.56)
M6 x 1.0
6.5
(.26)
5
(.20)
23
(.91)
13.5
(.53)
15
(.59)
18
(.71)
24
(.95)
21
(.83)
40
(1.57)
98
(3.86)
98
(3.86)
M10 x 1.5
10.5
(.41)
8
(.31)
35
(1.38)
20.5
(.81)
23
(.91)
20
(.79)
35
(1.38)
26
(1.02)
60
(2.36)
 
Type G

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
Thread
d3
h1
h2
h3
l3
l4
m1
+/- .25 mm
m2
+/- .25 mm
t1
48
(1.89)
49
(1.93)
M5 x .8
4
(.16)
19
(.75)
11
(.43)
13
(.51)
14
(.55)
17
(.67)
31
(1.22)
30.5
(1.20)
7
(.28)
64
(2.52)
65
(2.56)
M6 x 1.0
5
(.20)
23
(.91)
13.5
(.53)
15
(.59)
18
(.71)
24
(.95)
21
(.83)
40
(1.57)
10
(.39)
98
(3.86)
98
(3.86)
M10 x 1.5
8
(.31)
35
(1.38)
20.5
(.81)
23
(.91)
20
(.79)
35
(1.38)
26
(1.02)
60
(2.36)
15
(.59)
 
Type H

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
Thread
d2
Bore
d3
h1
h2
h3
l4
m1
+/- .25 mm
m2
+/- .25 mm
t1
t2
48
(1.89)
49
(1.93)
M5 x .8
5.5
(.22)
4
(.16)
19
(.75)
11
(.43)
13
(.51)
17
(.67)
31
(1.22)
30.5
(1.20)
7
(.28)
5.5
(.22)
64
(2.52)
65
(2.56)
M6 x 1.0
6.5
(.26)
5
(.20)
23
(.91)
13.5
(.53)
15
(.59)
24
(.95)
21
(.83)
40
(1.57)
10
(.39)
6.5
(.26)
98
(3.86)
98
(3.86)
M10 x 1.5
10.5
(.41)
8
(.31)
35
(1.38)
20.5
(.81)
23
(.91)
35
(1.38)
26
(1.02)
60
(2.36)
15
(.59)
10.5
(.41)
 
Type I

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
Thread
d2
Bore
d3
h1
h2
h3
l4
m1
+/- .25 mm
m2
+/- .25 mm
t1
48
(1.89)
49
(1.93)
M5 x .8
5.5
(.22)
4
(.16)
19
(.75)
11
(.43)
13
(.51)
17
(.67)
31
(1.22)
30.5
(1.20)
7
(.28)
64
(2.52)
65
(2.56)
M6 x 1.0
6.5
(.26)
5
(.20)
23
(.91)
13.5
(.53)
15
(.59)
24
(.95)
21
(.83)
40
(1.57)
10
(.39)
98
(3.86)
98
(3.86)
M10 x 1.5
10.5
(.41)
8
(.31)
35
(1.38)
20.5
(.81)
23
(.91)
35
(1.38)
26
(1.02)
60
(2.36)
15
(.59)