Plastic
Hinges
Miscellaneous Mounting Types

EN 155

Elesa Model CFE

RoHS Compliant
 
Specification
Information

Hinge: Technopolymer plastic (Polyamide PA), black matte finish
Hinge pin: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Threaded inserts: Brass, nickel plated
Threaded studs: Brass, nickel plated

Type A - 2x2 threaded blind bores
Type B - 2x2 bores for socket head cap screws
Type C - 2x2 threaded studs
Type D - 2x threaded blind bores, 2x threaded studs
Type E - 2x threaded blind bores, 2x bores for socket head cap screws
Type F - 2x threaded studs, 2x bores for socket head cap screws

Shipping

EN 155 hinges are available in six different mounting options.
Temperature resistant to 80° C (175° F).
Various metric and inch size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type A

Dimensions in:

millimeters
(inches)

Part Number
l1
Nominal Dim.
l1
Actual Dim.
l2
Nominal Dim.
l2
Actual Dim.
d1
Thread
d3
h1
h2
l3
m1
+/- .3 mm
m2
+/- .3 mm
r
Radius
t
45
(1.77)
45.5
(1.79)
30
(1.18)
30.5
(1.20)
M3 x .5
2.5
(.10)
12.5
(.49)
9.5
(.37)
15
(.59)
30
(1.18)
15
(.59)
5
(.20)
4
(.16)
48
(1.89)
48
(1.89)
49
(1.93)
49
(1.93)
M4 x .7
4
(.16)
12.5
(.49)
12.5
(.49)
20
(.79)
41
(1.61)
20
(.79)
6
(.24)
5.5
(.22)
64
(2.52)
64
(2.52)
65
(2.56)
65
(2.56)
M5 x .8
5
(.20)
20
(.79)
15
(.59)
24
(.94)
47
(1.85)
24
(.94)
7
(.28)
6.5
(.26)
98
(3.86)
98
(3.86)
98
(3.86)
98
(3.86)
M6 x 1.0
6
(.24)
27
(1.06)
20.5
(.81)
33
(1.30)
63.5
(2.50)
33
(1.30)
8
(.31)
9
(.35)
 
Type B

Dimensions in:

millimeters
(inches)

Part Number
l1
Nominal Dim.
l1
Actual Dim.
l2
Nominal Dim.
l2
Actual Dim.
d2
Bore
d3
h1
h2
l3
l5
m1
+/- .3 mm
m2
+/- .3 mm
r
Radius
45
(1.77)
45.5
(1.79)
30
(1.18)
30.5
(1.20)
3.3
(.13)
2.5
(.10)
12.5
(.49)
9.5
(.37)
15
(.59)
4
(.16)
30
(1.18)
15
(.59)
5
(.20)
48
(1.89)
48
(1.89)
49
(1.93)
49
(1.93)
4.3
(.17)
4
(.16)
12.5
(.49)
12.5
(.49)
20
(.79)
6
(.24)
41
(1.61)
20
(.79)
6
(.24)
64
(2.52)
64
(2.52)
65
(2.56)
65
(2.56)
5.5
(.22)
5
(.20)
20
(.79)
15
(.59)
24
(.94)
8
(.31)
47
(1.85)
24
(.94)
7
(.28)
98
(3.86)
98
(3.86)
98
(3.86)
98
(3.86)
6.5
(.26)
6
(.24)
27
(1.06)
20.5
(.81)
33
(1.30)
10
(.39)
63.5
(2.50)
33
(1.30)
8
(.31)
 
Type C

Dimensions in:

millimeters
(inches)

Part Number
l1
Nominal Dim.
l1
Actual Dim.
l2
Nominal Dim.
l2
Actual Dim.
d1
Thread
d3
h1
h2
l3
l4
m1
+/- .3 mm
m2
+/- .3 mm
r
Radius
45
(1.77)
45.5
(1.79)
30
(1.18)
30.5
(1.20)
M3 x .5
2.5
(.10)
12.5
(.49)
9.5
(.37)
15
(.59)
12
(.47)
30
(1.18)
15
(.59)
5
(.20)
48
(1.89)
48
(1.89)
49
(1.93)
49
(1.93)
M4 x .7
4
(.16)
12.5
(.49)
12.5
(.49)
20
(.79)
18
(.71)
41
(1.61)
20
(.79)
6
(.24)
64
(2.52)
64
(2.52)
65
(2.56)
65
(2.56)
M5 x .8
5
(.20)
20
(.79)
15
(.59)
24
(.94)
17
(.67)
47
(1.85)
24
(.94)
7
(.28)
98
(3.86)
98
(3.86)
98
(3.86)
98
(3.86)
M6 x 1.0
6
(.24)
27
(1.06)
20.5
(.81)
33
(1.30)
16
(.63)
63.5
(2.50)
33
(1.30)
8
(.31)
 
Type D

Dimensions in:

millimeters
(inches)

Part Number
l1
Nominal Dim.
l1
Actual Dim.
l2
Nominal Dim.
l2
Actual Dim.
d1
Thread
d3
h1
h2
l3
l4
m1
+/- .3 mm
m2
+/- .3 mm
r
Radius
t
45
(1.77)
45.5
(1.79)
30
(1.18)
30.5
(1.20)
M3 x .5
2.5
(.10)
12.5
(.49)
9.5
(.37)
15
(.59)
12
(.47)
30
(1.18)
15
(.59)
5
(.20)
4
(.16)
48
(1.89)
48
(1.89)
49
(1.93)
49
(1.93)
M4 x .7
4
(.16)
12.5
(.49)
12.5
(.49)
20
(.79)
18
(.71)
41
(1.61)
20
(.79)
6
(.24)
5.5
(.22)
64
(2.52)
64
(2.52)
65
(2.56)
65
(2.56)
M5 x .8
5
(.20)
20
(.79)
15
(.59)
24
(.94)
17
(.67)
47
(1.85)
24
(.94)
7
(.28)
6.5
(.26)
98
(3.86)
98
(3.86)
98
(3.86)
98
(3.86)
M6 x 1.0
6
(.24)
27
(1.06)
20.5
(.81)
33
(1.30)
16
(.63)
63.5
(2.50)
33
(1.30)
8
(.31)
9
(.35)
 
Type E

Dimensions in:

millimeters
(inches)

Part Number
l1
Nominal Dim.
l1
Actual Dim.
l2
Nominal Dim.
l2
Actual Dim.
d1
Thread
d2
d3
h1
h2
l3
l5
m1
+/- .3 mm
m2
+/- .3 mm
r
Rad.
t
45
(1.77)
45.5
(1.79)
30
(1.18)
30.5
(1.20)
M3 x .5
3.3
(.13)
2.5
(.10)
12.5
(.49)
9.5
(.37)
15
(.59)
4
(.16)
30
(1.18)
15
(.59)
5
(.20)
4
(.16)
48
(1.89)
48
(1.89)
49
(1.93)
49
(1.93)
M4 x .7
4.3
(.17)
4
(.16)
12.5
(.49)
12.5
(.49)
20
(.79)
6
(.24)
41
(1.61)
20
(.79)
6
(.24)
5.5
(.22)
64
(2.52)
64
(2.52)
65
(2.56)
65
(2.56)
M5 x .8
5.5
(.22)
5
(.20)
20
(.79)
15
(.59)
24
(.94)
8
(.31)
47
(1.85)
24
(.94)
7
(.28)
6.5
(.26)
98
(3.86)
98
(3.86)
98
(3.86)
98
(3.86)
M6 x 1.0
6.5
(.26)
6
(.24)
27
(1.06)
20.5
(.81)
33
(1.30)
10
(.39)
63.5
(2.50)
33
(1.30)
8
(.31)
9
(.35)
 
Type F

Dimensions in:

millimeters
(inches)

Part Number
l1
Nominal Dim.
l1
Actual Dim.
l2
Nominal Dim.
l2
Actual Dim.
d2
d3
h1
h2
l3
l4
l5
m1
+/- .3 mm
m2
+/- .3 mm
r
Radius
45
(1.77)
45.5
(1.79)
30
(1.18)
30.5
(1.20)
3.3
(.13)
2.5
(.10)
12.5
(.49)
9.5
(.37)
15
(.59)
12
(.47)
4
(.16)
30
(1.18)
15
(.59)
5
(.20)
48
(1.89)
48
(1.89)
49
(1.93)
49
(1.93)
4.3
(.17)
4
(.16)
12.5
(.49)
12.5
(.49)
20
(.79)
18
(.71)
6
(.24)
41
(1.61)
20
(.79)
6
(.24)
64
(2.52)
64
(2.52)
65
(2.56)
65
(2.56)
5.5
(.22)
5
(.20)
20
(.79)
15
(.59)
24
(.94)
17
(.67)
8
(.31)
47
(1.85)
24
(.94)
7
(.28)
98
(3.86)
98
(3.86)
98
(3.86)
98
(3.86)
6.5
(.26)
6
(.24)
27
(1.06)
20.5
(.81)
33
(1.30)
16
(.63)
10
(.39)
63.5
(2.50)
33
(1.30)
8
(.31)