Metric Size, Technopolymer Plastic
Hinges
EN 157

Elesa Model CFH. / CFL.

RoHS Compliant
 
Specification
Information
Hinge: Technopolymer plastic (Polyamide PA), matte black finish
Hinge pin: Stainless steel, European standard 1.4305 (American Standard 303 series)

Shipping

Temperature resistant to 60° C (140° F).
Various metric fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l1
-.5 mm
l2
d1
d2
h1
h2
h3
l3
m1
+/- .25 mm
m2
+/- .25 mm
t
for DIN 7984 screws
70
(2.76)
50
(1.97)
6.5
(.26)
6
(.24)
19.5
(.77)
10
(.39)
21
(.83)
24
(.94)
45.5
(1.79)
30
(1.18)
6.5
(.26)
M6 x 1.0
70
(2.76)
50
(1.97)
8.5
(.33)
6
(.24)
19.5
(.77)
10
(.39)
21
(.83)
24
(.94)
45.5
(1.79)
30
(1.18)
4.5
(.18)
M8 x 1.25
80
(3.15)
102
(4.02)
6.5
(.26)
5
(.20)
20.5
(.81)
13
(.51)
26
(1.02)
35.5
(1.40)
49.5
(1.95)
72.5
(2.84)
6.5
(.26)
M6 x 1.0
80
(3.15)
102
(4.02)
8.5
(.33)
5
(.20)
20.5
(.81)
13
(.51)
26
(1.02)
35.5
(1.40)
49.5
(1.95)
72.5
(2.84)
8
(.31)
M8 x 1.25