Metric Size, Technopolymer Plastic
Hinges
With Three Mounting Options
EN 158

Elesa Model CFJ

RoHS Compliant
 
Specification
Information
Hinge: Technopolymer plastic (Polyamide PA), matte black finish
Hinge pin: Stainless steel, European standard 1.4305 (American Standard 303 series)
Threaded inserts: Brass, nickel plated
Threaded studs: Brass, nickel plated

Type A - 2x2 threaded blind bores
Type B - 2x2 bores for hexagon screws
Type C - 2x2 threaded studs

Shipping

EN 158 hinges have a special feature in that they cannot be dismantled from the outside. The assembly is only possible from the inside. The pin is not accessible since it is fully integrated in the plastic material.
This configuration meets ultimate safety and security standards.
Temperature resistant to 60° C (140° F).
Various metric fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type A

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
Thread
h1
h2
l4
m1
+/- .25 mm
m2
+/- .25 mm
t1
70
(2.76)
50
(1.97)
M6 x 1.0
19.5
(.77)
10
(.39)
23.5
(.92)
46
(1.81)
30
(1.18)
8
(.31)
 
Type B

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d2
Bore
h1
h2
m1
+/- .25 mm
m2
+/- .25 mm
A/F
t2
70
(2.76)
50
(1.97)
6.2
(.25)
19.5
(.77)
10
(.39)
46
(1.81)
30
(1.18)
10
(.39)
6
(.24)
 
Type C

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
Thread
h1
h2
l3
m1
+/- .25 mm
m2
+/- .25 mm
70
(2.76)
50
(1.97)
M6 x 1.0
19.5
(.77)
10
(.39)
17
(.67)
46
(1.81)
30
(1.18)