Plastic
Hinges
For Use with Profile Systems

EN 159

Elesa Model CFG.

RoHS Compliant
 
Specification
Information

Hinge body: Glass fiber reinforced plastic (Polyamide PA), matte black or matte gray
Hinge pin: Steel, nickel plated

Shipping

EN 159 Hinges are suitable for simple installation on standard commercially available T-slot aluminum profile extrusions. They will support the weight of a door by utilizing the provided rectangular positioning elements. These are simply clipped into recesses in the hinge wings. They will fit 8 mm and 10 mm wide grooves.
Plastic is temperature resistant up to 130° C (265° F).
Various metric and inch size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l1
m1
m2
d1
d2
h1
h2
l2
l3
for profile widths
a - b
Black
Gray
54
(2.13)
17.5
(.69)
17.5
(.69)
6.5
(.26)
8
(.31)
16
(.63)
8
(.31)
36
(1.42)
27
(1.06)
30 - 30
64
(2.52)
17.5
(.69)
22.5
(.89)
6.5
(.26)
8
(.31)
16
(.63)
8
(.31)
36
(1.42)
27
(1.06)
30 - 40
69
(2.72)
17.5
(.69)
25
(.98)
6.5
(.26)
8
(.31)
16
(.63)
8
(.31)
36
(1.42)
27
(1.06)
30 - 45
84
(3.31)
17.5
(.69)
32.5
(1.28)
6.5
(.26)
8
(.31)
16
(.63)
8
(.31)
36
(1.42)
27
(1.06)
30 - 60
74
(2.91)
22.5
(.89)
22.5
(.89)
6.5
(.26)
8
(.31)
16
(.63)
8
(.31)
36
(1.42)
37
(1.46)
40 - 40
79
(3.11)
22.5
(.89)
25
(.98)
6.5
(.26)
8
(.31)
16
(.63)
8
(.31)
36
(1.42)
37
(1.46)
40 - 45
94
(3.70)
22.5
(.89)
32.5
(1.28)
6.5
(.26)
8
(.31)
16
(.63)
8
(.31)
36
(1.42)
37
(1.46)
40 - 60
84
(3.31)
25
(.98)
25
(.98)
6.5
(.26)
8
(.31)
16
(.63)
8
(.31)
36
(1.42)
42
(1.65)
45 - 45
99
(3.90)
25
(.98)
32.5
(1.28)
6.5
(.26)
8
(.31)
16
(.63)
8
(.31)
36
(1.42)
42
(1.65)
45 - 60
114
(4.49)
32.5
(1.28)
32.5
(1.28)
6.5
(.26)
8
(.31)
16
(.63)
8
(.31)
36
(1.42)
57
(2.24)
60 - 60