Metric Size, Technopolymer Plastic
Lift-Off Hinges
With Eccentric Pin
EN 160.1
Elesa Model CFO


RoHS Compliant


 

This line drawing is movable on the page...just click and drag!

Specification
Information
Hinge: Technopolymer plastic (Polyamide PA), black matte finish
Hinge pin: Technopolymer (Polyacetal POM)

Shipping

On EN 160.1 hinges, the two pin halves that form the fulcrum are offset from each other by .5 mm, and therefore are eccentric. Because of this design, the position of the door can be altered or adjusted in relation to the door frame.
See also Construction and Mounting Information.
Maximum heat resistance of plastic: 80C (175F).
Various metric and inch size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

 

millimeters
(inches)
Part Number
l1
l2
a
d1
d2
h1
h2
l3
l4
l5
m1
m2
s
35
(1.38)
64
(2.52)
2
(.078)
5.5
(.22)
8
(.31)
16
(.63)
9
(.35)
16
(.63)
31
(1.22)
6
(.24)
19
(.75)
19
(.75)
8.5
(.34)