Metric Size, Technopolymer Plastic
Lift-Off Hinges
With Eccentric Pin
EN 160
wo

Elesa Model CFN


RoHS Compliant


 

This line drawing is movable on the page...just click and drag!

Specification
Information
Hinge: Technopolymer plastic (Polyamide PA), black matte finish
Hinge pin: Technopolymer (Polyacetal POM)
Threaded inserts: Brass
Threaded pins: Brass, nickel plated

Shipping

On EN 160 hinges, the two pin halves that form the fulcrum are offset from each other by .5 mm, and therefore are eccentric. Because of this design, the position of the door can be altered or adjusted in relation to the door frame.
Maximum heat resistance of plastic: 80C (175F).
Various metric and inch size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type A - Tapped Inserts

Dimensions in:

 

millimeters
(inches)
Part Number
l1
Tol. +0.5 mm
l2
Tol. -0.5 mm
m
a
b
d1
d2
l3
t
28
(1.10)
64
(2.52)
19
(.75)
2
(.078)
14.5
(.57)
M5 x .8
8
(.31)
6
(.24)
7.5
(.30)
 
Type B - Threaded Studs

Dimensions in:

 

millimeters
(inches)
Part Number
l1
Tol. +0.5 mm
l2
Tol. -0.5 mm
m
a
b
d1
d2
l3
l4
28
(1.10)
64
(2.52)
19
(.75)
2
(.078)
14.5
(.57)
M5 x .8
8
(.31)
6
(.24)
12
(.47)
 
Type C - Threaded Studs/Tapped Inserts

Dimensions in:

 

millimeters
(inches)
Part Number
l1
Tol. +0.5 mm
l2
Tol. -0.5 mm
m
a
b
d1
d2
l3
l4
t
28
(1.10)
64
(2.52)
19
(.75)
2
(.078)
14.5
(.57)
M5 x .8
8
(.31)
6
(.24)
12
(.47)
7.5
(.30)
 
Type D - Tapped Inserts/Threaded Studs

Dimensions in:

 

millimeters
(inches)
Part Number
l1
Tol. +0.5 mm
l2
Tol. -0.5 mm
m
a
b
d1
d2
l3
l4
t
28
(1.10)
64
(2.52)
19
(.75)
2
(.078)
14.5
(.57)
M5 x .8
8
(.31)
6
(.24)
12
(.47)
7.5
(.30)
 
Construction and Mounting Information
Install the hinge part with an octagon shape to the door frame.
Insert the pin so that the reference mark on it lines up with the arrow on the hinge.
The eccentric pin has to be positioned over the octagon at eight points.
Depending on the position l1, changes by min. 27.5 to max. 28.5.
To align the door, the eccentric pin in the upper and lower hinge must be turned into the respective position.

Alignment of hinges.
Lift-off hinge design.

Fixed hinge design.
Mounting of the upper door side hinge part is only possible after hanging the lower part first.