Technopolymer Plastic
Hinges with 4 Indexing Positions
EN 222

Elesa Model CFV

RoHS Compliant
 
Specification
Information

Hinge: Glass fiber reinforced plastic (Polyamide PA), matte black
Hinge pin: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)

Type SH - 2x2 bore for DIN 7991-M6 countersunk screws
Type EH - 2x2 bore for ISO 4014-M6 countersunk screws

Shipping

EN 222 hinges are very stable, and notable for a high resistant torque of 3 Nm in 4 indexing positions. All detent positions have a guaranteed resistant torque of ~ 3 Nm (which is the torque that must be applied to free the detent device of the hinge). This hinge has been tested with more than 20.000 opening and closing cycles, and the value of the resistant torque was unchanged.
Details of mechanical load ratings on request.
Plastic is temperature resistant to 80°C (175°F).
Various metric fasteners and kit packaging available upon request.
Click for load ratings for plastic hinges.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
l3
d1
d2
h1
h2
h3
m1
m2
t
Type SH
Type EH
50
(1.97)
65
(2.56)
18.5
(.73)
6.5
(.26)
5
(.20)
12
(.47)
10
(.39)
6
(.24)
30
(1.18)
45
(1.77)
5
(.20)