Technopolymer Plastic
Adjustable Friction Hinges
EN 233

Elesa Model CFU

RoHS Compliant
 
Specification
Information
Hinge: Technopolymer plastic (Polyacetal POM)
Type SW--matte black, RAL 9005
Type CL--white, RAL 9002, Cleanline, shiny finish
Hinge pin: Technopolymer plastic (Polycarbonate PC), black
Set screw: Stainless steel, European standard 1.4305 (American Standard 303 series)

Shipping

The actuating torque of GN 233 hinges can be adjusted via a set screw, allowing doors and flaps to be kept open, partially open, or closed.
Endurance tests have shown that the friction torque does not alter even after 50,000 opening / closing cycles (at 0.8 Nm tightening torque of the set screw).
These hinges comply with flammability category UL 94-HB.
Plastic is temperature resistant to 65° C (150° F).
Various metric fasteners and kit packaging available upon request.
Click for load ratings for plastic hinges.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
d2
h1
h2
h3
l3
m1
+/- .25 mm
m2
+/- .25 mm
Type SW
Black
Type CL
White
37
(1.46)
43
(1.69)
4.5
(.18)
9
(.35)
14
(.55)
3.5
(.14)
7.5
(.30)
11.5
(.45)
25.5
(1.00)
31.7
(1.25)
57
(2.24)
64
(2.52)
6.5
(.26)
12.5
(.49)
21
(.83)
6.5
(.26)
11.5
(.45)
17
(.69)
38
(1.50)
47.5
(1.87)