Plastic
Adjustable Hinges

EN 236

Elesa Model CFR.

RoHS Compliant
 
Specification
Information

Hinge body: Glass fiber reinforced plastic (Polyamide PA), matte black
Hinge pin: Stainless steel, European standard 1.4305 (American Standard 303 series)

Shipping

EN 236 adjustable hinges allow for technically and visually perfect positioning and alignment of a door in its frame.
The serrations at the wings of the hinge (cross serration) and at the adjusting bushings create a form lock which prevents the hinge from moving after installation. The tips of the arrows mark the 0 reference point for easier installation.
Depending on installation position (rotating by 90°) of the adjusting bushings, the hinge is adjustable both in vertical and in horizontal directions.
Plastic is temperature resistant up to 80° C (175° F).
Various metric and inch size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
d2
h1~
h2
h3
l3
m1
m2
s1
s2
75
(2.95)
60
(2.36)
6.5
(.26)
8
(.31)
8
(.31)
16
(.63)
8
(.31)
9.5
(.37)
29.5
(1.16)
34
(1.34)
17
(.67)
13
(.51)