Plastic
Cleanline Hinges
With Countersunk Thru Holes

EN 237.1-CL

Elesa Model CFM

RoHS Compliant
 
Specification
Information

Hinge body: Glass fiber reinforced plastic (Polyamide PA), shiny white, Cleanline finish
Hinge pin: Stainless steel, European standard 1.4305 (American Standard 303 series)
2x2 bore for countersunk screws

Shipping

Plastic is temperature resistant up to 140° C (285° F).
Various metric and inch size fasteners and kit packaging available upon request.
Click for load ratings for plastic hinges.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d2
Thru Hole

d3

h1
h2
h3
h4~
l3
m1
+/- .2 mm
m2
+/- .2 mm
30
(1.18)
30
(1.18)
4.5
(.18)
2.5
(.10)
7
(.28)
3.5
(.14)
4
(.16)
8
(.31)
10.5
(.41)
18
(.71)
18
(.71)
40
(1.57)
40
(1.57)
5.5
(.22)
4
(.16)
9
(.35)
5
(.20)
5.5
(.22)
11
(.43)
16
(.63)
25
(.98)
25
(.98)
50
(1.97)
50
(1.97)
6.5
(.26)
6
(.24)
11.5
(.45)
6
(.24)
6.5
(.26)
14
(.55)
21
(.83)
30
(1.18)
30
(1.18)
60
(2.36)
60
(2.36)
8.5
(.33)
8
(.31)
15
(.59)
8
(.31)
8.5
(.33)
17
(.67)
26
(1.02)
36
(1.42)
36
(1.42)