Plastic
Hinges
Countersunk Thru Hole, Socket Head Thru Hole, Threaded Stud, or Combination Types

EN 237.1

Elesa Model CFM

RoHS Compliant
 
Specification
Information

Hinge body: Glass fiber reinforced plastic (Polyamide PA), matte black
Hinge pin: Stainless steel, European standard 1.4305 (American Standard 303 series)
Threaded studs: Steel, nickel-plated

Type A - 2x2 bore for countersunk screws
Type B - 2x2 bore for socket head cap screws
Type C - 2x2 threaded studs
Type D - 2x bore for countersunk screws, 2x threaded studs
Type E - 2x bore for socket head cap screws, 2x threaded studs

Shipping

EN 237.1 hinges are available in five different mounting options.
Plastic is temperature resistant up to 140° C (285° F).
Various metric and inch size fasteners and kit packaging available upon request.
Click for load ratings for plastic hinges.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Types A and B

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d2
Thru Hole

d3

h1
h2
h3
h4~
l3
m1
+/- .2 mm
m2
+/- .2 mm
t
(Type B)
Type A
Type B
30
(1.18)
30
(1.18)
4.5
(.18)
2.5
(.10)
7
(.28)
3.5
(.14)
4
(.16)
8
(.31)
10.5
(.41)
18
(.71)
18
(.71)
1.3
(.05)
40
(1.57)
40
(1.57)
5.5
(.22)
4
(.16)
9
(.35)
5
(.20)
5.5
(.22)
11
(.43)
16
(.63)
25
(.98)
25
(.98)
1.7
(.05)
50
(1.97)
50
(1.97)
6.5
(.26)
6
(.24)
11.5
(.45)
6
(.24)
6.5
(.26)
14
(.55)
21
(.83)
30
(1.18)
30
(1.18)
3
(.12)
60
(2.36)
60
(2.36)
8.5
(.33)
8
(.31)
15
(.59)
8
(.31)
8.5
(.33)
17
(.67)
26
(1.02)
36
(1.42)
36
(1.42)
3.7
(.15)
 
Types C, D and E

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
Thread
d2
Thru Hole

d3

h1
h2
h3
h4~
l3

l4
Stud Length

m1
+/- .2 mm
m2
+/- .2 mm
t
(Type E)
Type C
Type D
Type E
40
(1.57)
40
(1.57)
M5 x .8
5.5
(.22)
4
(.16)
9
(.35)
5
(.20)
5.5
(.22)
11
(.43)
16
(.63)
12
(.47)
25
(.98)
25
(.98)
1.7
(.05)
50
(1.97)
50
(1.97)
M6 x 1.0
6.5
(.26)
6
(.24)
11.5
(.45)
6
(.24)
6.5
(.26)
14
(.55)
21
(.83)
12
(.47)
30
(1.18)
30
(1.18)
3
(.12)
60
(2.36)
60
(2.36)
M8 x 1.25
8.5
(.33)
8
(.31)
15
(.59)
8
(.31)
8.5
(.33)
17
(.67)
26
(1.02)
14
(.55)
36
(1.42)
36
(1.42)
3.7
(.15)