Metric Size, Plastic
Hinges without Integrated Switch
To Accompany EN 239.4 Hinges with Integrated Switch
EN 239.3
Elesa Model CFM


RoHS Compliant

 
Specification
Information

Housing: Glass fiber reinforced plastic, matte black
Hinge pin: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)

Shipping

EN 239.3 hinges without integrated switch were designed to be used in conjunction with EN 239.4 hinges with integrated switch, in applications with larger doors or gates where several hinges are required.
Maximum heat resistance of plastic: 80°C (175°F).

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
h2
h4
m1
m2
70
(2.36)
60
(2.36)
7.5
(.30)
14.55
(.57)
45
(1.77)
34
(1.34)