Metric Size, Technopolymer Plastic
Hinges without Integrated Safety Switch
To Accompany EN 239.6 Hinges with Integrated Safety Switch
EN 239.7
Elesa Model CFMW


RoHS Compliant

 
Specification
Information

Housing, hinge pin and mounting bushings: Technopolymer plastic (Polyamide PA), black matte finish

Shipping

EN 239.7 hinges without integrated safety switch were designed to be used in conjunction with EN 239.6 hinges with integrated safety switch, in applications with larger doors or gates where several hinges are required.
Various assembly options make this suitable for, and easy to install on, 30 mm min. per side aluminum T-slot profiles.
Maximum heat resistance of technopolymer plastic: 100°C (212°F).

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
h1
h2
h3
m1
m2
60
(2.36)
70
(2.76)
25
(.98)
15
(.59)
15
(.59)
42
(1.65)
50
(1.97)
60
(2.36)
110
(4.33)
25
(.98)
15
(.59)
12
(.47)
42
(1.65)
91
(3.58)