Technopolymer Plastic
Lift-Off Hinges
With Countersunk Thru Holes
EN 337.1

Elesa Model CFMY


RoHS Compliant
 
Specification
Information

Hinge body: Glass-fiber reinforced technopolymer plastic, black matte finish 
Hinge pin: Glass-fiber reinforced polyamide based (PA) technopolymer plastic

Shipping

EN 337.1 hinges are designed so the two sides of the hinge can be easily detached from one another.
Available with fixed bearing pin on the right or on the left.
Various metric and inch size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
Thru Hole

d2

h1
h2
h3
h4
+0.5
l3
m1
+/- .25 mm
m2
+/- .25 mm
Fixed Pin on Left
Fixed Pin on Right
60
(2.36)
60
(2.36)
6.5
(.26)
6
(.24)
15
(.59)
8
(.31)
8.5
(.33)
17
(.67)
26
(1.02)
36
(1.42)
36
(1.42)
60
(2.36)
60
(2.36)
8.5
(.34)
8
(.31)
15
(.59)
8
(.31)
8.5
(.33)
17
(.67)
26
(1.02)
36
(1.42)
36
(1.42)