Metric Size, Plastic
Ball Shaped Door Catches
EN 450

Elesa Model BPS

RoHS Compliant


 

This line drawing is movable on the page...just click and drag!

Specification
Information
Catch body: Technopolymer plastic, Polyacetal POM, matte black
Ball: Glass fiber reinforced plastic (Polyamide PA), matte black

Shipping

EN 450 ball-shaped door catches were designed for use with both shutter doors and sliding doors.
The ball-shaped door catch consists of a catch body to be fixed to a frame and a ball to be fixed to a door.
Under specific tests, the catch showed constant performances for more than 20.000 cycles.
Maximum heat resistance of plastic: 60C (140F).
Optional accessory: EN 450.1 Spacer, see below.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

 

millimeters
(inches)
Part Number
b
d
ball diameter
s1
s2
Holding force (N)
min.
max.
min.
max.
28
(1.10)
14
(.55)
17.8
(.70)
19.3
(74)
7.9
(.31)
9.9
(.39)
30
 
Metric Size, Plastic
Spacers for Ball Shaped Door Catches
EN 450.1

Elesa Model BP.-SP

RoHS Compliant


 

Specification
Information
Spacer: Glass fiber reinforced plastic (Polyamide PA), matte black

Shipping

In addition to the basic spacing distances of 5, 10 and 15 mm, combinations of spacers can provide distances of 20, 25 and 30 mm as well.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

 

millimeters
(inches)
Part Number
h
5
(.20)
10
(.39)
15
(.59)
 
Assembly Instructions
The minimum thickness for the profile suitable for use is 15 mm, while the distance between door and frame must be within 2.5 mm and 3.5 mm.
For applications with differences in height between frame and door, GN 450.1 spacers with height h = 5, 10 and 15 mm are available.
Application Examples