Size, Plastic
Cabinet U-Handles
With Tapped Inserts

EN 525

Elesa Model M.243





RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Handle: High strength reinforced Duroplast (phenolic plastic), black shiny finish, flash marks cleaned and polished 
Tapped inserts: Brass, molded in

Shipping

Elesa® original design technopolymer plastic cabinet U-handles.
These handles have an ergonomic design and aesthetically appealing shiny finish.
Maximum heat resistance of plastic: 110°C (230°F).
Various metric size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l*
a
b
d
Tapped
h
t
min.
86
(3.39)
17
(.67)
26
(1.02)
M6 x 1.0
43
(1.69)
12
(.47)
117
(4.61)
20
(.79)
30
(1.18)
M8 x 1.25
54
(2.13)
13
(.51)

179
(7.05)

20
(.79)
30
(1.18)
M8 x 1.25
62
(2.44)
13
(.51)
*l dimension = 86 or 117 mm, +/- .5 mm. l dimension = 179 mm, +/- 1.0 mm.