Technopolymer Plastic, Self Extinguishing
Cabinet U-Handles
With Counterbored Mounting Holes

EN 528-VO
wo

Elesa Model M.443 AE-VO




RoHS Compliant
 
Specification
Information

Handle: Special glass-fiber reinforced technopolymer plastic, black matte finish  
Mounting holes: Counterbored for socket cap screws

Shipping

Elesa® original design technopolymer plastic self-extinguishing cabinet U-handles.  
UL 94 V-Ø (Underwriters Laboratories) certified as self-extinguishing (when in vertical position, flame will extinguish within 10 seconds without generating any incandescent drops).  
Resistant to solvents, oils, grease and other chemical agents. Suitable for normal use and maximum working temperature of 150°C (300°F).

Various metric and inch size fasteners and kit packaging available upon request.  

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l1
b
d1
Mounting Holes
d2
h1
h2
l2
l3
s
t
93.5
(3.68)
21
(.83)
6.5
(.26)
10.5
(.41)
36
(1.42)
13
(.51)
107
(4.21)
74
(2.91)
6
(.24)
7
(.28)
117
(4.61)
26
(1.02)
8.5
(.33)
13.5
(.53)
41
(1.61)
15
(.59)
134
(5.28)
95
(3.74)
7
(.28)
8.5
(.33)
132
(5.20)
27
(1.06)
8.5
(.33)
13.5
(.53)
45
(1.77)
16
(.63)
150
(5.91)
108
(4.25)
7
(.28)
8.5
(.33)
179
(7.05)
28
(1.10)
8.5
(.33)
13.5
(.53)
50
(1.97)
17
(.67)
197
(7.76)
153
(6.02)
8
(.31)
8.5
(.33)