Metric Size, Technopolymer Plastic
Cabinet U-Handles
With Tapped Inserts

EN 528.1
wo

Elesa Model M.543





Call for RoHS
 
Specification
Information
Handle: Special reinforced technopolymer plastic,
black matte finish  
Inserts: Brass, molded in 

Shipping

Elesa® original design technopolymer plastic cabinet U-handles.
Resistant to solvents, oils, grease and other chemical agents.

Various metric size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l
d
Tapped
b
h
l2
l3
s
t
min
117
(4.61)
M6 x 1.0
25
(.98)
38
(1.5)
134
(5.28)

102
(4.02)

7.5
(.30)
12
(.47)
117
(4.61)
M8 x 1.25
25
(.98)
38
(1.5)
134
(5.28)
102
(4.02)
7.5
(.30)
12
(.47)