Technopolymer Plastic
Cabinet U-Handles
With Countersunk Mounting Holes

EN 528.2
wo

Elesa Model M.443-SH


RoHS Compliant

 
Specification
Information

Handle: Special glass-fiber reinforced technopolymer plastic, black matte finish  
Mounting holes: Countersunk for countersunk screws

Shipping

Elesa® original design technopolymer plastic cabinet U-handles.
Resistant to solvents, oils, grease and other chemical agents.  
Maximum heat resistance: 150°C (300°F).

Various metric and inch size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l1
b
d1
Mounting Holes
d2
h1
h2
l2
l3
s
93.5
(3.68)
21
(.83)

5.5
(.22)

10
(.39)
38
(1.50)
13
(.51)
103
(4.06)
74
(2.91)
6
(.24)
117
(4.61)
26
(1.02)
6.5
(.26)
12
(.47)
41
(1.61)
16
(.63)
137
(5.39)
93
(3.66)
7.5
(.29)
179
(7.05)
28
(1.10)
6.5
(.26)
12
(.47)
50
(1.97)
17
(.67)
197
(7.76)
153
(6.02)
7.5
(.29)