Technopolymer Plastic
Cabinet U-Handles
For Mounting with Hexagon Head Screws

EN 528.3

Elesa Model M.443-EH

RoHS Compliant

 
Specification
Information

Handle: Special glass-fiber reinforced technopolymer plastic, black shiny finish  
Mounting holes: Countersunk for hexagon head screws

Shipping

Elesa® original design technopolymer plastic cabinet U-handles.
Resistant to solvents, oils, grease and other chemical agents.  
Maximum heat resistance: 150°C (300°F).

Various metric and inch size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l1
+/- 1 mm
b
d
Mounting Holes
h1
h3
l2
l3
s1
s2
t
94
(3.70)
21
(.83)

5.5
(.22)

38
(1.50)
7
(.28)
109
(4.29)
74
(2.91)
6
(.24)
8
(.31)
6
(.24)
117
(4.61)
26
(1.02)
6.5
(.26)
41
(1.61)
9
(.35)
137
(5.39)
93
(3.66)
7
(.28)
10
(.39)
6
(.24)
122
(4.80)
27
(1.06)
6.5
(.26)
41
(1.61)
8.5
(.33)
142
(5.59)
100
(3.94)
7
(.28)
10
(.39)
6.5
(.26)
140
(5.51)
27
(1.06)
6.5
(.26)
46
(1.81)
9.5
(.37)
160
(6.30)
113
(4.45)
7
(.28)
10
(.39)
6.5
(.26)
150
(5.91)
27
(1.06)
6.5
(.26)
41
(1.61)
10.5
(.41)
172
(6.77)
125
(4.92)
7
(.28)
10
(.39)
6.5
(.26)
160
(6.30)
28
(1.10)
6.5
(.26)
50
(1.97)
10.5
(.41)
179
(7.05)
132
(5.20)
7
(.28)
10
(.39)
6.5
(.26)