Technopolymer Plastic
Cabinet U-Handles
With Counterbored Mounting Holes

EN 528

Elesa Model M.443-CH


Call for RoHS
 
Specification
Information

Handle: Special glass-fiber reinforced technopolymer plastic, matte finish 
Mounting holes: Counterbored for inch or metric socket cap screws 

Part number shown is black; to order other colors, substitute following suffix for "K" in part number as follows:  

O - Orange, RAL 2004
G - Gray, RAL 7031
R - Red, RAL 3000 (only available for 117 and 179 sizes)  

Shipping

Elesa® original design technopolymer plastic cabinet U-handles. Resistant to solvents, oils, grease and other chemical agents.  
Suitable for just about any application.  
Maximum heat resistance: 150°C (300°F).

Various metric and inch size fasteners and kit packaging available upon request.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

See our technical section for vertical lifting
load
information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l1
b
d1
Mounting Holes
d2
h1
h2
l2
l3
s
t
93.5
(3.68)
21
(.83)
6.5
(.26)
10.5
(.41)
36
(1.42)
13
(.51)
107
(4.21)
74
(2.91)
6
(.24)
7
(.28)
117
(4.61)
26
(1.02)
8.5
(.33)
10.5
(.41)
41
(1.61)
15
(.59)
134
(5.28)
95
(3.74)
7
(.28)
8.5
(.33)
132
(5.20)
27
(1.06)

8.5
(.33)

13.5
(.53)
45
(1.77)
16
(.63)
150
(5.91)
108
(4.25)
7
(.28)
8.5
(.33)
179
(7.05)
28
(1.10)
8.5
(.33)
13.5
(.53)
50
(1.97)
17
(.67)
197
(7.76)
153
(6.02)
8
(.31)
8.5
(.33)
235
(9.25)
30
(1.18)
10.5
(.41)
16.5
(.65)
54
(2.13)
20
(.79)
260
(10.24)
204
(8.03)
9
(.35)
10.5
(.41)