Inch and Metric Size, Technopolymer Plastic
Cabinet U-Handles
With Tapped Inserts

EN 625

Elesa Model M.843





RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Handle: Technopolymer plastic, black shiny finish 
Tapped inserts: Brass, molded in

Shipping

Elesa® original design technopolymer plastic cabinet U-handles.
These handles have an ergonomic design and aesthetically appealing shiny finish.
Maximum heat resistance of plastic: 120°C (248°F).
Orange, red, yellow, gray, blue, and white Cleanline (with stainless steel insert), colors available upon request.
Various metric and inch size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
l*
a
b
d
Tapped
h
t
min.
3.39
(86)
.67
(17)
1.02
(26)
1/4-20

1.83
(46.5)

.47
(12)
4.61
(117)
.79
(20)
1.18
(30)
5/16-18
2.13
(54)
.51
(13)
7.05
(179)
.79
(20)
1.18
(30)
5/16-18
2.44
(62)
.51
(13)
*l dimension = 3.39" or 4.61", +/- .02". l dimension = 7.05, +/- .04".
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
l*
a
b
d
Tapped
h
t
min.
86
(3.39)
17
(.67)
26
(1.02)
M6 x 1.0
46.5
(1.83)
12
(.47)
117
(4.61)
20
(.79)
30
(1.18)
M8 x 1.25
53
(2.09)
13
(.51)

179
(7.05)

20
(.79)
30
(1.18)
M8 x 1.25
62
(2.44)
13
(.51)

300
(11.81)

22
(.87)
32
(1.26)
M8 x 1.25
64
(2.52)
13
(.51)
*l dimension = 86 or 117 mm, +/- .5 mm. l dimension = 179 or 300 mm, +/- 1.0 mm.