Metric Size, Technopolymer Plastic
Cabinet U-Handles

EN 627

Elesa Model M.943





RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Special glass-fiber reinforced technopolymer plastic (Polyamide PA), black matte finish  
Tapped inserts: Brass, molded in

Shipping

Elesa® original design technopolymer plastic cabinet U-handles.
The dimensions of these handles are suitable for use with 19" server rack frames.
GN 627 U-handles have been designed for mounting via the threaded inserts or via sheet-metal screws with thread size ST 4.8, such as DIN ISO 7049 pan-head screws. Maximum recommended tightening torque is 5 Nm.
Resistant to solvents, oils, grease and other chemical agents. Temperature resistant to 130°C (265°F).

Various metric and inch size fasteners and kit packaging available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part Number
l1
+/- .5 mm
d1
Thread
d2
Bore
b
h
l2
l3
s
t
min
88
(3.46)
M5 x .8
--
13.5
(.53)
36.5
(1.44)
112
(4.41)
74.5
(2.93)
9
(.35)
10
(.39)
88
(3.46)
--
B 4.5
13.5
(.53)
36.5
(1.44)
112
(4.41)
74.5
(2.93)
9
(.35)
10
(.39)
120
(4.72)
M5 x .8
--
15
(.59)
42
(1.65)
144
(5.67)
106.5
(4.19)
11
(.43)
10
(.39)
120
(4.72)
--
B 4.5
15
(.59)
42
(1.65)
144
(5.67)
106.5
(4.19)
11
(.43)
10
(.39)