Technopolymer Plastic
Antimicrobial Ergostyle® Bridge Handles
With Counterbored Mounting Holes

EN 628.1

Elesa Model EBP.SAN





RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Special glass-fiber reinforced technopolymer plastic, black-gray matte finish  
Mounting holes: Counterbored for inch or metric socket cap screws 
Cover caps: technopolymer plastic, black-gray matte finish, supplied but not assembled, press-fit, removable with screwdriver

Shipping

Elesa® original design technopolymer plastic Ergostyle® bridge handles.  
EN 628.1 handles are manufactured from a new antimicrobial plastic.
Adding a silver-based substance has created a natural active agent which helps to prevent the growth of bacteria, fungi and similar potentially harmful organisms. Even after repeated cleaning with soap or solvent, the antimicrobial effect of this additive will not diminish. Sterilizing at temperatures below 130° C (265° F) will also have no effect on the antimicrobial property.
With these properties, the handles are the perfect choice for use in medical engineering, in the food and the pharmaceutical industry, and in general wherever hygiene is of great importance.
Resistant to solvents, oils, grease and other chemical agents. Temperature resistant to 130° C (265 F).

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

Various metric and inch size fasteners and kit packaging available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l1
+/- .5 mm
d1
d2
d3
h1
h2
l2
l3
min
s
t
117
(4.61)
8.5
(.33)
26
(1.02)
13.5
(.53)
39
(1.54)
18
(.71)
143
(5.63)
91
(3.58)
9
(.35)
8.5
(.33)