Technopolymer Plastic
Spacers
For EN 628 and EN 628.3 Cabinet Bridge Handles

EN 628.2

Elesa Model DS-EBP


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Special glass-fiber reinforced technopolymer plastic, black-gray matte finish  

Shipping

Elesa® original design spacers for EN 628 and EN 628.3 Cabinet Bridge Handles.  
Resistant to solvents, oils, grease and other chemical agents. Temperature resistant to 130° C (265 F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
h
d1
d2
18
(.71)
6.5
(.26)
22.5
(.89)
19.5
(.77)
8.5
(.33)
26.5
(1.04)
20.5
(.81)
9
(.35)
29
(1.14)