Technopolymer Plastic
Flexible Ergostyle® Bridge Handles
With Tapped Inserts

EN 628.3

Elesa Model EBP.FLX




RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handles: Plastic Technopolymer (Polypropylene PP with Elastomer TPE), black-gray matte finish  
Tapped inserts: Brass
Cover caps: technopolymer plastic, supplied but not assembled, press-fit, removable with screwdriver
Available cover cap colors:
DSG - black-grey, RAL 7021
DOR - orange, RAL 2004
DGR - gray, RAL 7035
DGB - yellow, RAL 1021
DBL - blue, RAL 5024
DRT - red, RAL 3000

Shipping

Elesa® original design technopolymer plastic Ergostyle® bridge handles.
EN 628.3 handles are manufactured out of a flexible plastic material. They were developed for use on arched surfaces (see above illustration).
These flexible handles can be used on curved surfaces with diameters from Ø 300 up to Ø 600. For Ø bigger than 600, the standard version GN 628 can be used.
Temperature resistant to 80° C (176° F).

Various metric and inch size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l1
d2
d3
h1
h2
l2
l3
s
t
Black
Cap
Orange
Cap
Gray
Cap
Yellow
Cap
Blue
Cap
Red
Cap
117 +/- .5 mm
(4.61)
26
(1.02)
8.5
(.33)
39
(1.54)
18
(.71)
143
(5.63)
91
(3.58)
9
(.35)
8.5
(.33)
150 +/- 1 mm
(5.91)
28
(1.10)
8.5
(.33)
45
(1.77)
18
(.71)
178
(7.01)
122
(4.80)
10
(.39)
14
(.55)