Metric Size, Technopolymer Plastic
Cabinet U-Handles
with Power Switching Function
EN 628.4
Elesa Model EBR-SW


RoHS Compliant


 
Specification
Information
U-handle: Technopolymer plastic (Polyamide PA), black-gray matte finish (RAL 7021)
Cover: cap: Plastic, black matte finish

Shipping

EN 628.1 cabinet U-handles feature a push button which allows two switching positions.
The status is displayed by two LEDs, red or green.
The red LED will be lit during normal function. Pressing the push button (i.e., changing the switching position) triggers a control pulse which activates certain door functions, e.g., switching off devices or appliances. The LED color then changes to green.
The elegant design of these cabinet U-handles is also ergonomic, due to the arched shape of the handle and its rounded cross-section.
Temperature resistant to 80°C (175°F).
Various metric and inch size fasteners and kit packaging available upon request.
For connecting cable, see GN 330 (order 8-pole version).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

With Cable Connector

Dimensions in:

millimeters
(inches)

Part Number
l1
+/- .5 mm
d1
d2
h1
h2
l2
l3
s
Cable Connector on Bottom
Cable Connector on Side
132
(5.20)
28
(1.10)
8.5
(.33)
44
(1.73)
20
(.79)
160
(6.30)
89
(3.50)
8.5
(.33)
 
With Cable

Dimensions in:

millimeters
(inches)

Part Number
l1
+/- .5 mm
d1
d2
h1
h2
l2
l3
s
Cable
Length
Cable on Bottom
Cable on Side
132
(5.20)
28
(1.10)
8.5
(.33)
44
(1.73)
20
(.79)
160
(6.30)
89
(3.50)
8.5
(.33)
2500
(98.4)
132
(5.20)
28
(1.10)
8.5
(.33)
44
(1.73)
20
(.79)
160
(6.30)
89
(3.50)
8.5
(.33)
5000
(196.9)