Technopolymer Plastic
Ergostyle® Bridge Handles
With Counterbored Mounting Holes

EN 628

Elesa Model EBP





Call for RoHS
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Special glass-fiber reinforced technopolymer plastic, black matte finish  
Mounting holes: Counterbored for inch or metric socket cap screws 
Cover caps: technopolymer plastic, matte finish, supplied but not assembled, press-fit, removable with screwdriver
Both dimensions, inch and metric, are interchangeable

Part number shown is black cap color; for other Ergostyle® cap colors, replace "DSG" with the following suffix:  

DOR - Orange, RAL 2004
DGR - Gray, RAL 7035
DGB - Yellow, RAL 1021
DBL - Light Blue, RAL 5024
DRT - Red, RAL 3000

Shipping

Elesa® original design technopolymer plastic Ergostyle® bridge handles.  
The slight bending of the handle creates an elegant design, improves the grip and distributes the force on the fingers of the hand during use.  
Resistant to solvents, oils, grease and other chemical agents. Temperature resistant to 150°C (300°F).
The "hand space" can be increased by use of EN 628.2 spacers.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

Various metric and inch size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part Number
l1
d3
d4
d2
h1
h2
l2
l3
min
t2
3.68
(93.5)
.26
(6.5)
.41
(10.5)
.87
(22)
1.38
(35)
.93
(23.5)
4.57
(116)
2.83
(72)
.26
(6.5)
4.61
(117)
.26
(6.5)
.53
(13.5)
1.02
(26)
1.54
(39)
1.04
(26.5)
5.67
(144)
3.62
(92)
.77
(19.5)
4.61
(117)
.33
(8.5)
.53
(13.5)
1.02
(26)
1.54
(39)
1.04
(26.5)
5.67
(144)
3.62
(92)
.33
(8.5)
5.20
(132)
.33
(8.5)
.53
(13.5)
1.06
(27)
1.65
(42)
1.10
(28)
6.26
(159)
4.13
(105)
.41
(10.5)
5.91
(150)
.33
(8.5)
.53
(13.5)
1.10
(28)
1.77
(45)
1.26
(32)
7.01
(178)
4.80
(122)
.55
(14)
7.05
(179)
.33
(8.5)
.53
(13.5)
1.14
(29)
2.01
(51)
1.38
(35)
8.27
(210)
5.91
(150)
.63
(16)