Inch and Metric Size, Technopolymer Plastic
Ergostyle® Bridge Handles
With Tapped Inserts

EN 628

Elesa Model EBP.B





Call for RoHS
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handle: Special glass-fiber reinforced nylon plastic, black matte finish 
Inserts: Brass, molded-in
Technopolymer cover caps in one of the Ergostyle® colors, matte finish, supplied but not assembled, press-fit, removable with screwdriver
Mounting by means of two through holes in the plastic material

Part number shown is black cap color; for other Ergostyle® cap colors, replace "DSG" with the following suffix:  

DOR - Orange, RAL 2004
DGR - Gray, RAL 7035
DGB - Yellow, RAL 1021
DBL - Light Blue, RAL 5024
DRT - Red, RAL 3000


Shipping

Elesa® original design technopolymer plastic Ergostyle® bridge handles.  
The slight bending of the handle creates an elegant design, improves the grip and distributes the force on the fingers of the hand during use.  
Resistant to solvents, oils, grease and other chemical agents.
The "hand space" can be increased by use of EN 628.2 spacers.

Various metric and inch size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
l1
d1
Tapped
d2
h1
l2
l3
t1
3.68
(93.5)
1/4-20
.87
(22)
1.38
(35)
4.57
(116)
2.83
(72)
.47
(12)
4.61
(117)
5/16-18
1.02
(26)
1.54
(39)
5.67
(144)
3.62
(92)
.51
(13)
5.20
(132)
5/16-18
1.06
(27)
1.65
(42)
6.26
(159)
4.13
(105)
.51
(13)
5.91
(150)
5/16-18
1.10
(28)
1.77
(45)
7.01
(178)
4.80
(122)
.51
(13)
7.05
(179)
5/16-18
1.12
(28.5)
2.01
(51)
8.21
(208.5)
5.92
(150.5)
.51
(13)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
l1
d1
Tapped
d2
h1
l2
l3
t1
93.5
(3.68)
M6 x 1.0
22
(.87)
35
(1.38)
116
(4.57)
72
(2.83)
12
(.47)
117
(4.61)
M6 x 1.0
26
(1.02)
39
(1.54)
144
(5.67)
92
(3.62)
13
(.51)
117
(4.61)
M8 x 1.25
26
(1.02)
39
(1.54)
144
(5.67)
92
(3.62)
13
(.51)
132
(5.20)
M8 x 1.25
27
(1.06)
42
(1.65)
159
(6.26)
105
(4.13)
13
(.51)
150
(5.91)
M8 x 1.25
28
(1.10)
45
(1.77)
178
(7.01)
122
(4.80)
13
(.51)
179
(7.05)
M8 x 1.25
29
(1.14)
51
(2.01)
210
(8.27)
150
(5.91)
13
(.51)