Technopolymer Plastic
Ergostyle® Off-Set Open U-Handles

EN 630.1
Elesa Model EWP




Call for RoHS
 
Specification
Information

Handle: Special glass-fiber reinforced technopolymer plastic, black matte finish  
Cover plates: Technopolymer plastic, standard color is black, or can be supplied in one of the colors below, glossy finish, supplied but not assembled, snap mounting, removable with screwdriver
Mounting options: By means of two through holes for either hex cap screws (Type A) or countersunk screws (Type B)
Both dimensions, inch and metric, are interchangeable

Part number shown is black cap color; for other cap colors, replace "C1" with the following suffix:  

C2 - Orange, RAL 2004
C3 - Gray, RAL 7035
C4 - Yellow, RAL 1021
C5 - Light Blue, RAL 5024
C6 - Red, RAL 3000

Shipping

Elesa® original design technopolymer plastic Ergostyle® off-set open U-handles.  
When using guards on machines and automation systems, which include double hinged doors, use of colored caps makes identification of handle easier.  
Resistant to solvents, oils, grease and other chemical agents.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

Various metric and inch size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type A- Hex Cap Screw Mounting Holes

Dimensions in:

millimeters
(inches)

Part Number
l1
d
Mounting Holes
l2
l3
b1
b2
h1
h2
h3
t
114
(4.49)
6.5
(.26)
93.5
(3.68)
74
(2.91)
35
(1.38)
19
(.75)
33
(1.30)
7
(.28)
11
(.43)
5
(.20)
Type B- Countersunk Screw Mounting Holes

Dimensions in:

millimeters
(inches)

Part Number
l1
d
Mounting Holes
l2
l3
b1
b2
h1
h2
h3
114
(4.49)
6.5
(.26)
93.5
(3.68)
74
(2.91)
35
(1.38)
19
(.75)
33
(1.30)
7
(.28)
11
(.43)