Technopolymer Plastic
Ergostyle® Guard Safety Handles

EN 630.2
wo

Elesa Model M.990

EN 630.2

Call for RoHS

 
Specification
Information

Handle: Special glass-fiber reinforced technopolymer plastic, black matte finish 
Screw cover plate: Technopolymer plastic, standard color is black, or can be supplied with screw cover in one of the colors below, matte finish, supplied but not assembled, snap mounting, removable with screwdriver  
Mounting: By means of two through holes for socket head cap screws, hex head screws or hex nuts
Both dimensions, inch and metric, are interchangeable

Part number shown is black screw cover color; for other cover colors, replace "C1" with the following suffix:  

C2 - Orange, RAL 2004
C3 - Gray, RAL 7035
C4 - Yellow, RAL 1021
C5 - Light Blue, RAL 5024
C6 - Red, RAL 3000

Shipping

Elesa® original design technopolymer plastic Ergostyle® guard safety handles.  
When using guards on machines and automation systems, which include double hinged doors, use of colored caps makes identification of handle easier.  
Resistant to solvents, oils, grease and other chemical agents.

Various metric and inch size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l2
l1
d
Mounting Holes
l3
b1
b2
h1
h2
h3
t
Hex
A/F
95.5
(3.76)
115
(4.53)
6.5
(.256)
75.5
(2.97)
38
(1.50)
19
(.75)
35
(1.38)
15
(.59)
11
(.43)
5
(.20)
10
(.39)