Metric Size, Technopolymer Plastic
High Temperature Cabinet "U" Handles
With Tapped Inserts

EN 725-HT

Elesa Model M.643 HT




RoHS Compliant
 
Specification
Information

Handle: Special glass-fiber reinforced technopolymer plastic, black matte finish 
Inserts: Brass, molded in

Shipping

Elesa® original design technopolymer plastic high temperature cabinet U-handles.  
High impact strength.  
Resistant to solvents, oils, grease and other chemical agents. Maximum heat resistance of plastic: 200°C (390°F).
Various metric size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l
d
Tapped
b
a
h
t
min.
86
(3.39)
M6 x 1.0
23
(.91)
14
(.55)
44
(1.73)
12
(.47)
117
(4.61)
M6 x 1.0
24
(.94)
15
(.59)
48
(1.89)
12
(.47)
117
(4.61)
M8 x 1.25
24
(.94)
15
(.59)
48
(1.89)
13
(.51)
179
(7.05)
M8 x 1.25
27
(1.06)
16
(.63)
57
(2.24)
13
(.51)