Technopolymer Plastic
Cabinet "U" Handles
With Counterbored Mounting Holes
EN 725.1
wo

Elesa Model M.643 FM
EN

RoHS Compliant

EN
Specification
Information

Handle: Special glass-fiber reinforced technopolymer plastic, black matte finish 
Inserts: Brass, molded in
Mounting holes:  Counterbored for metric or inch size socket cap screws
Both dimensions, inch and metric, are interchangeable.

Shipping

Elesa® original design technopolymer plastic cabinet U-handles.  
High impact strength.  
Maximum heat resistance: 100°C (212°F).
Resistant to solvents, oils, grease and other chemical agents.

Various metric and inch size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
Black
b
l
d
Mounting
Holes
a
h1
h2
25
(.98)
117
(4.61)
6.4
(.252)
14
(.55)
48
(1.89)
21
(.83)
27
(1.06)
179
(7.05)
6.4
(.252)
16
(.63)
57
(2.24)
21
(.83)