Size, Cleanline Plastic
Ergostyle® Gripping Trays
Clip-In Type

EN 731

Elesa Model EPR-PF





RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Gripping tray: Glass-fiber reinforced polyamide based (PA) Cleanline technopolymer plastic, white, RAL 9002, matte finish 

Shipping

Elesa® original design technopolymer plastic gripping trays..
The design of the EN 731 gripping trays matches the Ergostyle® product family.
There are no mounting screws required.
The values of load capacities F1 and F2 were tested with wall thickness s = 1.5 mm.
Maximum heat resistance of plastic: 80°C (176°F).
Versions in self-extinguishing plastc (SV) available upon request.
Various metric size fasteners and kit packaging available upon request.
See Mounting Instructions.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
b1
b2
b3
h1
h2
l1
l2
l3
F1
in N
F2
in N
90
(3.54)
76
(2.99)
79
(3.11)
50
(1.97)
28
(1.10)
19
(.75)
17
(.67)
17.5
(.69)
1800
500
110
(4.33)
91
(3.58)
96
(3.78)
73
(2.87)
42
(1.65)
24
(.94)
20
(.79)
21.5
(.85)
1300
400

120
(4.72)

94
(3.70)
103
(4.05)
95
(3.74)
58
(2.28)

28.5
(1.12)

24
(.94)
26.5
(1.04)
1000
250