Aluminum
Ergostyle® Tubular Handles
Tapped Type

EN 767
wo

Elesa Model ETH

EN 767



Call for RoHS

 
This line drawing is movable on the page...just click and drag!
Specification
Information

Tube: Aluminum with epoxy base coating, metalflake graphite color
Handle legs: Glass-fiber reinforced polyamide based (PA) technopolymer plastic, standard color is gray-black, supplied unassembled
End caps: Technopolymer, standard color is black or can be supplied with end caps in one of the colors below, glossy finish, supplied but not assembled, push-fit mounting, removable with screwdriver  
Mounting: By means of two through holesin the handle legs, for socket head cap screws, hex head screws or hex nuts
Both dimensions, inch and metric, are interchangeable

Part number shown is black side cap color; for other cap colors, replace "C1" with the following suffix:  

C2 - Orange, RAL 2004
C3 - Gray, RAL 7035
C4 - Yellow, RAL 1021
C5 - Light Blue, RAL 5024
C6 - Red, RAL 3000

Shipping

Elesa® original design aluminum Ergostyle® tubular handles.  
Tube is highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam.
Handle legs resistant to solvents, oils, greases and other chemical agents.
Special expansion-assembling system between tube and handle legs prevents rotation during operations. Suggested tightening torque 15 [N*m].
Resistant to solvents, oils, grease and other chemical agents.

Various metric and inch size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l1
d2
Mounting Holes
d1
a
b
h1
h2
h3
l2
l3
300
(11.81)
10.5
(.41)
35
(1.38)
76
(2.99)
35
(1.38)
67
(2.64)
85.5
(3.37)
28
(1.10)
357
(14.06)
251
(9.88)
500
(19.69)
10.5
(.41)
35
(1.38)
76
(2.99)
35
(1.38)
67
(2.64)
85.5
(3.37)
28
(1.10)
557
(21.93)
557
(21.93)
700
(27.56)
10.5
(.41)
35
(1.38)
76
(2.99)
35
(1.38)
67
(2.64)
85.5
(3.37)
28
(1.10)
757
(29.80)
651
(25.63)
1000
(39.37)
10.5
(.41)
35
(1.38)
76
(2.99)
35
(1.38)
67
(2.64)
85.5
(3.37)
28
(1.10)
1057
(41.61)
951
(37.44)