Metric Size, Technopolymer Plastic
Ledge Handles with Lock

EN 932

Elesa Model ESC

RoHS Compliant


 
Specification
Information

Handle part: Technopolymer plastic (Polyamide PA), black matte finish 
Locking part: Technopolymer plastic (Polyacetal POM), black matte finish 
Lock mechanism: Zinc die-cast
Key: Brass, nickel plated, with plastic handle

Type S - without lock, only snap-in lock
Type SCE - with lock, keys with same combination
Type SCU - with lock, keys with different combinations

GN 932 ledge handles with lock are very easy to mount. Handle and lock (snap-type lock or key-type lock) are integrated in a single component. For types SCE and SCU, the handle and mating locking part are mounted parallel to each other on each side of the door frame to match up and achieve the locked position.
Keys will turn 180° and may be inserted or withdrawn in both end positions.
Two keys are supplied with the designs with key locks (Type SCE and Type SCU).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number l1 d h1 h2 h3 l2 l3 l4 l5 l6 m1 m2 m3
Type S Type SCE Type SCU
932-90-S
Download the CAD
932-90-SCE
Download the CAD
932-90-SCU
Download the CAD
90
(3.54)
6
(.24)
31
(1.22)
7
(.28) 
5
(.20)
72.5
(2.85)
29
(1.14)
25
(.98)
7
(.28)
25
(.98)
72
(2.83)
13.5
(.53)
40.5
(1.59)