Metric Size, Stainless Steel
Hygienic Door Locking Mechanisms
GN 115-HY
RoHS Compliant
 

This line drawing is movable on the page...just click and drag!

Specification
Information

Lock housing and external square: Stainless steel, European Standard 1.4571
Lock hardware, hexagon screw and securing nut: Stainless steel, European Standard 1.4301 (American Standard 304)

Type:
VH8 - with square spindle A/F 8

Shipping

GN 115-HY locks meet the requirements for hygienic design according to DIN 1672-2 and DIN 14159 standards.
The choice of 9 differently shaped catch plates provides a range of latching distances from 6 to 28 mm, or .236 to 1.10 inches.
GN 115-HY locks are supplied unassembled.
For sheet metal punches for door locks, see GN 123.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number A
Latching Distance
115-VH8-6-NI
Download the CAD
6
(.24)
115-VH8-10-NI
Download the CAD
10
(.39)
115-VH8-14-NI
Download the CAD
14
(.55)
115-VH8-18-NI
Download the CAD
18
(.71)
115-VH8-20-NI
Download the CAD
20
(.79)
115-VH8-22-NI
Download the CAD
22
(.87)
115-VH8-24-NI
Download the CAD
24
(.94)
115-VH8-26-NI
Download the CAD
26
(1.02)
115-VH8-28-NI
Download the CAD
28
(1.10)
 
Keys for Door Locking Mechanisms

   Key: nickel silver with plastic hand piece.

Part Number
Type
For Square Spindle V8
   

Technical and Assembly Instructions

By turning the lock, limited to max 90°, the latch is moved
behind the frame. Thus the opening of the door or shutter
is prevented.
The latch protrudes slightly towards the outside.
The sketch on the right shows the hole required through
which the lock is installed.
The mechanism is inserted through the hole from the front
and the hexagon nut can be mounted from the back.