Metric Size, Zinc Die-Cast
Latches with Gripping Tray
Lockable
GN 115.10
RoHS Compliant

 
Specification
Information

Front frame: Zinc die-cast, black plastic coated textured finish (SW) or silver textured finish (SR)
Tray: Plastic, gray for SW version, light gray for SR version
Latch housing: Zinc die-cast, black plastic coated finish for SW, chrome plated finish for SR
Latch hardware: Steel, zinc-plated, blue passivated finish
Key: Nickel silver (alloy of copper and nickel) with plastic hand piece

Types:
SC - Operation with key (same lock)
SU - Operation with key (different lock)

Shipping

GN 115.10 latches with gripping tray are used in applications which require a molded recess in addition to the latching mechanism, e.g. if operating elements are not allowed to protrude for reasons of space.
A rotary movement limited to 90°, of the three-edged wedge in Type DK, moves the latch behind the frame, with the run-up bevels at the latch making it easier to close the door.
22 different latch arms cover the latch distance "A" from 4 to 50 mm.
GN 115.10 latches are supplied with loose screws included.
For sheet metal punches for door locks/latches, see GN 123.

See also construction and assembly instructions.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 
Latch at Top Left
Part Number A
Latch Distance
(mm/in)
Type SC
With Key (Same Lock)
Type SU
With Key (Different Lock)
Black Silver Black Silver
115.10-SC-4-1-SW
Download the CAD
115.10-SC-4-1-SR
Download the CAD
115.10-SU-4-1-SW
Download the CAD
115.10-SU-4-1-SR
Download the CAD
4
(.16)
115.10-SC-6-1-SW
Download the CAD
115.10-SC-6-1-SR
Download the CAD
115.10-SU-6-1-SW
Download the CAD
115.10-SU-6-1-SR
Download the CAD
6
(.24)
115.10-SC-8-1-SW
Download the CAD
115.10-SC-8-1-SR
Download the CAD
115.10-SU-8-1-SW
Download the CAD
115.10-SU-8-1-SR
Download the CAD
8
(.31)
115.10-SC-10-1-SW
Download the CAD
115.10-SC-10-1-SR
Download the CAD
115.10-SU-10-1-SW
Download the CAD
115.10-SU-10-1-SR
Download the CAD
10
(.39)
115.10-SC-13-1-SW
Download the CAD
115.10-SC-13-1-SR
Download the CAD
115.10-SU-13-1-SW
Download the CAD
115.10-SU-13-1-SR
Download the CAD
13
(.51)
115.10-SC-14-1-SW
Download the CAD
115.10-SC-14-1-SR
Download the CAD
115.10-SU-14-1-SW
Download the CAD
115.10-SU-14-1-SR
Download the CAD
14
(.55)
115.10-SC-16-1-SW
Download the CAD
115.10-SC-16-1-SR
Download the CAD
115.10-SU-16-1-SW
Download the CAD
115.10-SU-16-1-SR
Download the CAD
16
(.63)
115.10-SC-18-1-SW
Download the CAD
115.10-SC-18-1-SR
Download the CAD
115.10-SU-18-1-SW
Download the CAD
115.10-SU-18-1-SR
Download the CAD
18
(.71)
115.10-SC-20-1-SW
Download the CAD
115.10-SC-20-1-SR
Download the CAD
115.10-SU-20-1-SW
Download the CAD
115.10-SU-20-1-SR
Download the CAD
20
(.79)
115.10-SC-22-1-SW
Download the CAD
115.10-SC-22-1-SR
Download the CAD
115.10-SU-22-1-SW
Download the CAD
115.10-SU-22-1-SR
Download the CAD
22
(.87)
115.10-SC-24-1-SW
Download the CAD
115.10-SC-24-1-SR
Download the CAD
115.10-SU-24-1-SW
Download the CAD
115.10-SU-24-1-SR
Download the CAD
24
(.94)
115.10-SC-26-1-SW
Download the CAD
115.10-SC-26-1-SR
Download the CAD
115.10-SU-26-1-SW
Download the CAD
115.10-SU-26-1-SR
Download the CAD
26
(1.02)
115.10-SC-28-1-SW
Download the CAD
115.10-SC-28-1-SR
Download the CAD
115.10-SU-28-1-SW
Download the CAD
115.10-SU-28-1-SR
Download the CAD
28
(1.10)
115.10-SC-30-1-SW
Download the CAD
115.10-SC-30-1-SR
Download the CAD
115.10-SU-30-1-SW
Download the CAD
115.10-SU-30-1-SR
Download the CAD
30
(1.18)
115.10-SC-32-1-SW
Download the CAD
115.10-SC-32-1-SR
Download the CAD
115.10-SU-32-1-SW
Download the CAD
115.10-SU-32-1-SR
Download the CAD
32
(1.26)
115.10-SC-34-1-SW
Download the CAD
115.10-SC-34-1-SR
Download the CAD
115.10-SU-34-1-SW
Download the CAD
115.10-SU-34-1-SR
Download the CAD
34
(1.34)
115.10-SC-36-1-SW
Download the CAD
115.10-SC-36-1-SR
Download the CAD
115.10-SU-36-1-SW
Download the CAD
115.10-SU-36-1-SR
Download the CAD
36
(1.42)
115.10-SC-38-1-SW
Download the CAD
115.10-SC-38-1-SR
Download the CAD
115.10-SU-38-1-SW
Download the CAD
115.10-SU-38-1-SR
Download the CAD
38
(1.50)
115.10-SC-40-1-SW
Download the CAD
115.10-SC-40-1-SR
Download the CAD
115.10-SU-40-1-SW
Download the CAD
115.10-SU-40-1-SR
Download the CAD
40
(1.57)
115.10-SC-42-1-SW
Download the CAD
115.10-SC-42-1-SR
Download the CAD
115.10-SU-42-1-SW
Download the CAD
115.10-SU-42-1-SR
Download the CAD
42
(1.65)
115.10-SC-45-1-SW
Download the CAD
115.10-SC-45-1-SR
Download the CAD
115.10-SU-45-1-SW
Download the CAD
115.10-SU-45-1-SR
Download the CAD
45
(1.77)
115.10-SC-50-1-SW
Download the CAD
115.10-SC-50-1-SR
Download the CAD
115.10-SU-50-1-SW
Download the CAD
115.10-SU-50-1-SR
Download the CAD
50
(1.97)
Latch at Top Right
Part Number A
Latch Distance
(mm/in)
Type SC
With Key (Same Lock)
Type SU
With Key (Different Lock)
Black Silver Black Silver
115.10-SC-4-2-SW
Download the CAD
115.10-SC-4-2-SR
Download the CAD
115.10-SU-4-2-SW
Download the CAD
115.10-SU-4-2-SR
Download the CAD
4
(.16)
115.10-SC-6-2-SW
Download the CAD
115.10-SC-6-2-SR
Download the CAD
115.10-SU-6-2-SW
Download the CAD
115.10-SU-6-2-SR
Download the CAD
6
(.24)
115.10-SC-8-2-SW
Download the CAD
115.10-SC-8-2-SR
Download the CAD
115.10-SU-8-2-SW
Download the CAD
115.10-SU-8-2-SR
Download the CAD
8
(.31)
115.10-SC-10-2-SW
Download the CAD
115.10-SC-10-2-SR
Download the CAD
115.10-SU-10-2-SW
Download the CAD
115.10-SU-10-2-SR
Download the CAD
10
(.39)
115.10-SC-13-2-SW
Download the CAD
115.10-SC-13-2-SR
Download the CAD
115.10-SU-13-2-SW
Download the CAD
115.10-SU-13-2-SR
Download the CAD
13
(.51)
115.10-SC-14-2-SW
Download the CAD
115.10-SC-14-2-SR
Download the CAD
115.10-SU-14-2-SW
Download the CAD
115.10-SU-14-2-SR
Download the CAD
14
(.55)
115.10-SC-16-2-SW
Download the CAD
115.10-SC-16-2-SR
Download the CAD
115.10-SU-16-2-SW
Download the CAD
115.10-SU-16-2-SR
Download the CAD
16
(.63)
115.10-SC-18-2-SW
Download the CAD
115.10-SC-18-2-SR
Download the CAD
115.10-SU-18-2-SW
Download the CAD
115.10-SU-18-2-SR
Download the CAD
18
(.71)
115.10-SC-20-2-SW
Download the CAD
115.10-SC-20-2-SR
Download the CAD
115.10-SU-20-2-SW
Download the CAD
115.10-SU-20-2-SR
Download the CAD
20
(.79)
115.10-SC-22-2-SW
Download the CAD
115.10-SC-22-2-SR
Download the CAD
115.10-SU-22-2-SW
Download the CAD
115.10-SU-22-2-SR
Download the CAD
22
(.87)
115.10-SC-24-2-SW
Download the CAD
115.10-SC-24-2-SR
Download the CAD
115.10-SU-24-2-SW
Download the CAD
115.10-SU-24-2-SR
Download the CAD
24
(.94)
115.10-SC-26-2-SW
Download the CAD
115.10-SC-26-2-SR
Download the CAD
115.10-SU-26-2-SW
Download the CAD
115.10-SU-26-2-SR
Download the CAD
26
(1.02)
115.10-SC-28-2-SW
Download the CAD
115.10-SC-28-2-SR
Download the CAD
115.10-SU-28-2-SW
Download the CAD
115.10-SU-28-2-SR
Download the CAD
28
(1.10)
115.10-SC-30-2-SW
Download the CAD
115.10-SC-30-2-SR
Download the CAD
115.10-SU-30-2-SW
Download the CAD
115.10-SU-30-2-SR
Download the CAD
30
(1.18)
115.10-SC-32-2-SW
Download the CAD
115.10-SC-32-2-SR
Download the CAD
115.10-SU-32-2-SW
Download the CAD
115.10-SU-32-2-SR
Download the CAD
32
(1.26)
115.10-SC-34-2-SW
Download the CAD
115.10-SC-34-2-SR
Download the CAD
115.10-SU-34-2-SW
Download the CAD
115.10-SU-34-2-SR
Download the CAD
34
(1.34)
115.10-SC-36-2-SW
Download the CAD
115.10-SC-36-2-SR
Download the CAD
115.10-SU-36-2-SW
Download the CAD
115.10-SU-36-2-SR
Download the CAD
36
(1.42)
115.10-SC-38-2-SW
Download the CAD
115.10-SC-38-2-SR
Download the CAD
115.10-SU-38-2-SW
Download the CAD
115.10-SU-38-2-SR
Download the CAD
38
(1.50)
115.10-SC-40-2-SW
Download the CAD
115.10-SC-40-2-SR
Download the CAD
115.10-SU-40-2-SW
Download the CAD
115.10-SU-40-2-SR
Download the CAD
40
(1.57)
115.10-SC-42-2-SW
Download the CAD
115.10-SC-42-2-SR
Download the CAD
115.10-SU-42-2-SW
Download the CAD
115.10-SU-42-2-SR
Download the CAD
42
(1.65)
115.10-SC-45-2-SW
Download the CAD
115.10-SC-45-2-SR
Download the CAD
115.10-SU-45-2-SW
Download the CAD
115.10-SU-45-2-SR
Download the CAD
45
(1.77)
115.10-SC-50-2-SW
Download the CAD
115.10-SC-50-2-SR
Download the CAD
115.10-SU-50-2-SW
Download the CAD
115.10-SU-50-2-SR
Download the CAD
50
(1.97)