Metric Size, Stainless Steel
Mini-Latches
GN 115.6
RoHS Compliant

 
Specification
Information

Latch housing: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Latch hardware: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)

Types:
DK - with triangular spindle
VK - with square spindle
SCH - with slot

Shipping

GN 115.6 Mini-Latches have smaller dimensions than GN 115, and are ideal for small doors and flaps. Mini-latches are an economical choice. They offer a straight-forward latching action rather than a locking and clamping action.
The latch distance A of mini-latches is made to accommodate 8, 14 and 20 mm.
All latches are supplied unassembled.
Keys must be ordered separately (see below).
Key can be removed from latch in both open and locked positions.
In the standard key latch versions, all latches have the same barrel and can be operated with the identical key.
Latches requiring different barrels and keys are available upon request.
For sheet metal punches for door locks/latches, see GN 123.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Part Number A
Latch Distance
(mm/in)
Type DK
Triangular Spindle
Type VK
Square Spindle
Type SCH
Slot
115.6-DK-7.5
Download the CAD
115.6-VK-7.5
Download the CAD
115.6-SCH-7.5
Download the CAD
7.5
(.30)
115.6-DK-13.5
Download the CAD
115.6-VK-13.5
Download the CAD
115.6-SCH-13.5
Download the CAD
13.5
(.53)
115.6-DK-19.5
Download the CAD
115.6-VK-19.5
Download the CAD
115.6-SCH-19.5
Download the CAD
19.5
(.77)
Keys for Mini-Latches
Part Number
Type
For Triangular Spindle
For Spindle with Slot
For Square Spindle
   

Technical and Assembly Instructions

By turning the mini-latch, limited to max 90°, the lever arm is moved behind the frame. Thus the opening of the door or shutter is prevented.
The latch arm protrudes slightly towards the outside.
The sketch on the right shows the hole required through which the latch housing is installed.
The mechanism is inserted through the hole from the front and the hexagon nut can be mounted from the back.
For multiple production, the mounting hole for the door is created by punching or with a laser.
For small batch production and sheet metal up to 2 mm thickness, use of the GN 123 sheet metal punch is suitable.
Additionally, the mounting hole can be created by drilling / milling according to the sketch on the left.